TPS54361-Q1

ACTIVE

4.5-V to 60-V Input, 3.5-A, Step Down DC-DC Converter with Soft-Start

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM76003-Q1 ACTIVE 3.5V to 60V 3.5A/2.5A Synchronous Voltage Regulator Wettable flank WQFN package and improved performance.

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3.5 Vin (min) (V) 4.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 59 Iq (typ) (µA) 152 Duty cycle (max) (%) 98
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3.5 Vin (min) (V) 4.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 59 Iq (typ) (µA) 152 Duty cycle (max) (%) 98
WSON (DPR) 10 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • 87-mΩ High-Side MOSFET
  • 152-µA Operating Quiescent Current and 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • UV and OV Power Good Output
  • Adjustable Soft-Start and Sequencing
  • 0.8-V 1% Internal Voltage Reference
  • 10-Pin WSON with Thermal Pad Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54361-Q1 with the WEBENCH® Power Designer
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • 87-mΩ High-Side MOSFET
  • 152-µA Operating Quiescent Current and 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • UV and OV Power Good Output
  • Adjustable Soft-Start and Sequencing
  • 0.8-V 1% Internal Voltage Reference
  • 10-Pin WSON with Thermal Pad Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54361-Q1 with the WEBENCH® Power Designer

The TPS54361-Q1 device is a 60-V, 3.5-A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 65 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode and supply current of 152-µA enables high efficiency at light loads. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can increase using an external resistor divider at the enable pin. The output voltage startup ramp is controlled by the soft start pin that can also be configured for sequencing/tracking. An open-drain power-good signal indicates the output is within 93% to 106% of the nominal voltage.

A wide adjustable switching-frequency range allows for optimization of either efficiency or external component size. Cycle-by-cycle current-limit, frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54361-Q1 device is available in a 10-pin 4 mm × 4 mm WSON exposed thermal pad package.

The TPS54361-Q1 device is a 60-V, 3.5-A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 65 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode and supply current of 152-µA enables high efficiency at light loads. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can increase using an external resistor divider at the enable pin. The output voltage startup ramp is controlled by the soft start pin that can also be configured for sequencing/tracking. An open-drain power-good signal indicates the output is within 93% to 106% of the nominal voltage.

A wide adjustable switching-frequency range allows for optimization of either efficiency or external component size. Cycle-by-cycle current-limit, frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54361-Q1 device is available in a 10-pin 4 mm × 4 mm WSON exposed thermal pad package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS54361-Q1 4.5-V to 60-V Input, 3.5-A, Step Down DC-DC Converter with Soft-Start and Eco-mode™ datasheet (Rev. B) PDF | HTML 16 Jan 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54361EVM-555 — TPS54361EVM-555 TPS54361 4.5-V to 60-V input 3.5-A step-down DC/DC converter evaluation module

The TPS54361EVM-555 is a fully assembled and tested circuit for evaluating the TPS54361 step-down converter. The TPS54361EVM-555 operates from a 7.0V to 60V input (12V nominal) and provides a 5.0V output at 3.5A.

User guide: PDF
Simulation model

TPS54361 PSpice Transient Model

SLVM971.ZIP (620 KB) - PSpice Model
Simulation model

TPS54361-Q1 PSpice Average Model

SLVMA82.ZIP (83 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
WSON (DPR) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos