TPS54680-EP

ACTIVE

 Enhanced Product 3V to 6V Input Tracking Synchronous Buck Pwm Switcher 

Product details

Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 6 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Power good, Synchronous Rectification, Tracking Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 3.3 Iq (typ) (µA) 11000 Duty cycle (max) (%) 90
Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 6 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Power good, Synchronous Rectification, Tracking Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 3.3 Iq (typ) (µA) 11000 Duty cycle (max) (%) 90
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Power Up/Down Tracking For Sequencing
  • 30-mΩ, 12-A Peak MOSFET Switches for High Efficiency at 6-A
    Continuous Output Source or Sink Current
  • Wide PWM Frequency: Fixed 350 kHz or Adjustable 280 kHz to 700 kHz
  • Power Good and Enable
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • Power Up/Down Tracking For Sequencing
  • 30-mΩ, 12-A Peak MOSFET Switches for High Efficiency at 6-A
    Continuous Output Source or Sink Current
  • Wide PWM Frequency: Fixed 350 kHz or Adjustable 280 kHz to 700 kHz
  • Power Good and Enable
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count

As a member of the SWIFT family of dc/dc regulators, the TPS54680 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Using the TRACKIN pin with other regulators, simultaneous power up and down are easily implemented. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally or externally set slow-start circuit to limit inrush currents; and a power good output useful for processor/logic reset.

The TPS54680 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT family of dc/dc regulators, the TPS54680 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Using the TRACKIN pin with other regulators, simultaneous power up and down are easily implemented. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally or externally set slow-start circuit to limit inrush currents; and a power good output useful for processor/logic reset.

The TPS54680 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS54680-EP: Tracking Synchronous Buck PWM Switcher datasheet (Rev. A) 01 Oct 2012
* VID TPS54680-EP VID V6204641 21 Jun 2016
More literature XILINXPWR-082 EVM 23 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos