TPS54917

ACTIVE

3V to 4V Input, 9A Synchronous Step-Down SWIFT™ Converter

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS62871 ACTIVE 6V, 9A stackable synchronous buck converter with frequency-synchronization option Smaller size and wider supply voltage range

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 9 Vin (min) (V) 3 Vin (max) (V) 4 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 1600 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 2.5 Iq (typ) (µA) 11000 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 9 Vin (min) (V) 3 Vin (max) (V) 4 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 1600 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 2.5 Iq (typ) (µA) 11000 Duty cycle (max) (%) 90
VQFN (RUV) 34 24.5 mm² 7 x 3.5
  • 13-mΩ MOSFET Switches for High Efficiency at 9-A Continuous Output
  • Adjustable Output Voltage Down to 0.9 V With 1% Accuracy
  • Externally Compensated for Design Flexibility
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz, or Adjustable 280 kHz to 1.6 MHz
  • Synchronizable to 1.6 MHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Small 3.5 mm × 7 mm Package and Similar Layout to TPS54910 Reduces Board Area and Total Cost
  • SWIFT Documentation Application Notes, and SwitcherPro Software: http://www.ti.com/swift
  • 13-mΩ MOSFET Switches for High Efficiency at 9-A Continuous Output
  • Adjustable Output Voltage Down to 0.9 V With 1% Accuracy
  • Externally Compensated for Design Flexibility
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz, or Adjustable 280 kHz to 1.6 MHz
  • Synchronizable to 1.6 MHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Small 3.5 mm × 7 mm Package and Similar Layout to TPS54910 Reduces Board Area and Total Cost
  • SWIFT Documentation Application Notes, and SwitcherPro Software: http://www.ti.com/swift

As a member of the SWIFT™ family of DC-DC regulators, the TPS54917 low-input voltage high-output current synchronous buck PWM converter offers the same features as the TPS54910 in a smaller package and higher switching frequency, which allows for a smaller total solution. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an undervoltage lockout (UVLO) circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor or logic reset, fault signaling, and supply sequencing.

The TPS54917 is available in a thermally enhanced 34-pin VQFN (RUV) PowerPAD™ package, which eliminates bulky heat sinks. TI provides evaluation modules and the SwitcherPro design software tool to aid in achieving high-performance power supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT™ family of DC-DC regulators, the TPS54917 low-input voltage high-output current synchronous buck PWM converter offers the same features as the TPS54910 in a smaller package and higher switching frequency, which allows for a smaller total solution. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an undervoltage lockout (UVLO) circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor or logic reset, fault signaling, and supply sequencing.

The TPS54917 is available in a thermally enhanced 34-pin VQFN (RUV) PowerPAD™ package, which eliminates bulky heat sinks. TI provides evaluation modules and the SwitcherPro design software tool to aid in achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS54917 3-V to 4-V Input, 9-A, Small Synchronous Buck Switcher With Integrated FETs (SWIFT™) datasheet (Rev. A) PDF | HTML 23 Dec 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​