TPS568236

ACTIVE

4.5V-to-18V input, 8A synchronous step-down voltage regulator with on-time D-CAP3™ control mode

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 8 Vin (min) (V) 4.5 Vin (max) (V) 18 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, UVLO Fixed Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 8 Vin (min) (V) 4.5 Vin (max) (V) 18 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, UVLO Fixed Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5
VQFN-HR (RJN) 12 6 mm² 3 x 2
  • 4.5-V to 18-V input voltage range
  • 0.6-V to 5.5-V output voltage range
  • Integrated 22-mΩ and 11-mΩ MOSFETs
  • Support 8-A continuous I OUT
  • 84-µA low quiescent current
  • ±1% reference voltage (0.6 V) at 25°C
  • ±1.5% reference voltage (0.6 V) at –40°C to 125°C
  • 600-kHz switching frequency
  • D-CAP3™ control mode for fast transient response
  • Supports POSCAP and all MLCC output capacitor
  • Output discharge function
  • Adjustable soft start
  • Selectable PSM and FCCM under light load
  • Power-good indicator to monitor output voltage
  • Auto recover output OV and UV protection
  • Non-latched UVLO and OT protection
  • Cycle-by-cycle overcurrent protection
  • Built-in output discharge feature
  • Small 2.00-mm × 3.00-mm HotRod™ QFN package
  • 4.5-V to 18-V input voltage range
  • 0.6-V to 5.5-V output voltage range
  • Integrated 22-mΩ and 11-mΩ MOSFETs
  • Support 8-A continuous I OUT
  • 84-µA low quiescent current
  • ±1% reference voltage (0.6 V) at 25°C
  • ±1.5% reference voltage (0.6 V) at –40°C to 125°C
  • 600-kHz switching frequency
  • D-CAP3™ control mode for fast transient response
  • Supports POSCAP and all MLCC output capacitor
  • Output discharge function
  • Adjustable soft start
  • Selectable PSM and FCCM under light load
  • Power-good indicator to monitor output voltage
  • Auto recover output OV and UV protection
  • Non-latched UVLO and OT protection
  • Cycle-by-cycle overcurrent protection
  • Built-in output discharge feature
  • Small 2.00-mm × 3.00-mm HotRod™ QFN package

The TPS568236 is monolithic, 8-A, synchronous buck converters with adaptive on-time D-CAP3 control mode. Integrated low R DS(on) power MOSFETs enable high efficiency and offer ease-of-use with minimum external component count for space-constrained power systems. Features include an accurate reference voltage, fast load transient response, auto-skip mode operation for light load efficiency, forced PWM mode for fixed switching frequency, D-CAP3 control mode with good line, load regulation, and does not require external compensation.

The TPS568236 provides complete protection OVP, UVP, OCP, OTP and UVLO. The device is a combined power-good signal and output discharge function.

The TPS568236 supports both internal and external soft-start time option. The device has the internal fixed soft-start time 1 ms. If the application needs longer soft-start time, the external SS pin can be used to achieve it by connecting the external capacitor

The TPS568236 is available in a thermally enhanced 12-pin QFN package and is designed to operate from –40°C to 125°C junction temperature.

The TPS568236 is monolithic, 8-A, synchronous buck converters with adaptive on-time D-CAP3 control mode. Integrated low R DS(on) power MOSFETs enable high efficiency and offer ease-of-use with minimum external component count for space-constrained power systems. Features include an accurate reference voltage, fast load transient response, auto-skip mode operation for light load efficiency, forced PWM mode for fixed switching frequency, D-CAP3 control mode with good line, load regulation, and does not require external compensation.

The TPS568236 provides complete protection OVP, UVP, OCP, OTP and UVLO. The device is a combined power-good signal and output discharge function.

The TPS568236 supports both internal and external soft-start time option. The device has the internal fixed soft-start time 1 ms. If the application needs longer soft-start time, the external SS pin can be used to achieve it by connecting the external capacitor

The TPS568236 is available in a thermally enhanced 12-pin QFN package and is designed to operate from –40°C to 125°C junction temperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS568236 4.5-V to 18-V Input, 8-A Synchronous Buck Converter With Hiccup OVP/UVP/OC, Adjustable Vout, and Soft-Start PSM/FCCM Modes datasheet PDF | HTML 10 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS568236EVM — TPS56823 evaluation module

The TPS56823 evaluation module (EVM) is a single, synchronous buck converter providing 5.1 V at 8 A from 6 V to 18 V input with D-CAP3™ mode and a very low external component count.
User guide: PDF | HTML
Simulation model

TPS568236 PSPICE Model

SLUM879.ZIP (299 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RJN) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos