TPS61099

ACTIVE

0.7Vin Synchronous Boost Converter with 800 nA Ultra-Low Quiescent Current

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPS61299 ACTIVE 95nA quiescent current, 5.5V boost converter with input current limit and fast transient performance Lower IQ and higher IOUT

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Boost Type Converter Vin (min) (V) 0.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 3000 Features Enable, Load Disconnect, UVLO Fixed Vout (min) (V) 1.8 Vout (max) (V) 5.5 Iq (typ) (µA) 0.8, 1 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 1
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Boost Type Converter Vin (min) (V) 0.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 3000 Features Enable, Load Disconnect, UVLO Fixed Vout (min) (V) 1.8 Vout (max) (V) 5.5 Iq (typ) (µA) 0.8, 1 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 1
DSBGA (YFF) 6 1.4000000000000001 mm² 1 x 1.4000000000000001 WSON (DRV) 6 4 mm² 2 x 2
  • 600-nA ultra-low IQ into VOUT pin
  • 400-nA ultra-low IQ into VIN pin
  • Operating input voltage from 0.7 V to 5.5 V
  • Adjustable output voltage from 1.8 V to 5.5 V
  • Fixed output voltage versions available
  • Minimum 0.8-A switch peak current limit
  • Regulated output voltage in down mode
  • True disconnection during shutdown
  • Up to 75% efficiency at 10-µA load with fixed output voltage versions
  • Up to 93% efficiency from 10-mA to 300-mA load
  • 6-ball 1.23-mm × 0.88-mm WCSP package and 2-mm × 2-mm WSON package
  • Create a custom design using the TPS61099x with the WEBENCH Power Designer
  • 600-nA ultra-low IQ into VOUT pin
  • 400-nA ultra-low IQ into VIN pin
  • Operating input voltage from 0.7 V to 5.5 V
  • Adjustable output voltage from 1.8 V to 5.5 V
  • Fixed output voltage versions available
  • Minimum 0.8-A switch peak current limit
  • Regulated output voltage in down mode
  • True disconnection during shutdown
  • Up to 75% efficiency at 10-µA load with fixed output voltage versions
  • Up to 93% efficiency from 10-mA to 300-mA load
  • 6-ball 1.23-mm × 0.88-mm WCSP package and 2-mm × 2-mm WSON package
  • Create a custom design using the TPS61099x with the WEBENCH Power Designer

The TPS61099x device is a synchronous boost converter with 1-µA ultra-low quiescent current. The device is designed for products powered by an alkaline battery, NiMH rechargeable battery, Li-Mn battery, or rechargeable Li-Ion battery where high efficiency under light-load condition is critical to achieve long battery life operation.

The TPS61099x boost converter uses a hysteretic control topology to obtain maximal efficiency at minimal quiescent current. It only consumes 1-µA quiescent current under light-load condition and can achieve up to 75% efficiency at 10-µA load with fixed output voltage version. It can also support up to 300-mA output current from 3.3-V to 5-V conversion, and achieve up to 93% at 200-mA load.

The TPS61099x also offers both Down mode and Pass-Through operations for different applications. In Down mode, the output voltage can still be regulated at target value even when input voltage is higher than the output voltage. In Pass-Through mode, the output voltage follows input voltage. The TPS61099x exits Down mode and enters into Pass-Through mode when VIN > VOUT + 0.5 V.

The TPS61099x supports true shutdown function when it is disabled, which disconnects the load from the input supply to reduce the current consumption.

The TPS61099x offers both adjustable output voltage version and fixed output voltage versions. It is available in a 6-ball 1.23-mm × 0.88-mm WCSP Package and a 6-pin 2-mm × 2-mm WSON package.

The TPS61099x device is a synchronous boost converter with 1-µA ultra-low quiescent current. The device is designed for products powered by an alkaline battery, NiMH rechargeable battery, Li-Mn battery, or rechargeable Li-Ion battery where high efficiency under light-load condition is critical to achieve long battery life operation.

The TPS61099x boost converter uses a hysteretic control topology to obtain maximal efficiency at minimal quiescent current. It only consumes 1-µA quiescent current under light-load condition and can achieve up to 75% efficiency at 10-µA load with fixed output voltage version. It can also support up to 300-mA output current from 3.3-V to 5-V conversion, and achieve up to 93% at 200-mA load.

The TPS61099x also offers both Down mode and Pass-Through operations for different applications. In Down mode, the output voltage can still be regulated at target value even when input voltage is higher than the output voltage. In Pass-Through mode, the output voltage follows input voltage. The TPS61099x exits Down mode and enters into Pass-Through mode when VIN > VOUT + 0.5 V.

The TPS61099x supports true shutdown function when it is disabled, which disconnects the load from the input supply to reduce the current consumption.

The TPS61099x offers both adjustable output voltage version and fixed output voltage versions. It is available in a 6-ball 1.23-mm × 0.88-mm WCSP Package and a 6-pin 2-mm × 2-mm WSON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61033 ACTIVE 5-V, 5-A boost converter with power good, output discharge and PFM/PWM control 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm
TPS61094 ACTIVE 60-nA quiescent current bi-directional buck/boost converter with bypass mode lower IQ, option for backup power from super capacitor
Similar functionality to the compared device
NEW TPS610333 ACTIVE 5-V, 1.85-A boost converter with power good, output discharge and PFM/PWM control 1.85-A valley switch current limit and SOT583 package with size of 2.1 mm × 1.2 mm
TPS61322 ACTIVE 6-uA Quiescent Current, 1.8-A Switch Current Boost Converter 6.5uA Iq, more cost effecitive boost converter
TPS63900 ACTIVE 1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling lower Iq, 200nA untra low Iq buck-boost converter

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TPS61099x Synchronous Boost Converter with Ultra-Low Quiescent Current datasheet (Rev. L) PDF | HTML 10 Aug 2021
Application brief Three Steps to Quickly Decide Your Boost Converter's Max Output Current PDF | HTML 10 Mar 2022
Technical article 3 quiescent-current (Iq) specifications you need to understand PDF | HTML 12 Nov 2021
Technical article How to design an infrared thermometer quickly PDF | HTML 07 Apr 2020
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Technical article No strings attached: Creating next-generation wireless patient monitors PDF | HTML 29 Jun 2018
EVM User's guide TPS61099 Evaluation Module User's Guide (Rev. A) 23 Jun 2017
Application note Calculating and Measuring the No Load Input Current of the Boost Converter 23 Sep 2016
Analog Design Journal Accurately measuring efficiency of ultralow-IQ devices 22 Jan 2014
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61099EVM-023 — TPS61099xDRV Evaluation Board

TPS61099x device is a synchronous boost converter with 1-µA ultra-low quiescent current. Its input voltage ranges from 0.7V to 5.5V. The device support fixed and adjustable ouput voltage from 1.8V to 5.5V. The inductor peak current limit is typical 1A which is capable to output 5V, 300mA (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS61099EVM-768 — Boost Converter Evaluation Module for TPS61099

TPS61099 provides an ultra-low quiescent power supply solution for products powered by either a single-cell or two-cell alkaline, or a one-cell coin battery. It only consumes 800nA quiescent current under light load condition, and can achieve up to 70% efficiency at 10uA load. It also supports the (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS61099 Unencrypted PSPICE Transient Model

SLVMDB0.ZIP (5 KB) - PSpice Model
Simulation model

TPS61099 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMBL7B.ZIP (99 KB) - PSpice Model
Simulation model

TPS610994 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBX3A.ZIP (117 KB) - PSpice Model
Simulation model

TPS610997 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMBW2B.ZIP (115 KB) - PSpice Model
Simulation model

Unencrypted TPS610995 PSpice Transient Model Package (Rev. A)

SLVMCO7A.ZIP (116 KB) - PSpice Model
Reference designs

TIDA-01580 — Wireless ECG, SpO2, PTT and heart rate monitor reference design for medical and consumer wearables

This reference design is a simple, wearable, multi-parameter, patient monitor that uses a single-chip, biosensing front end, AFE4900, for synchronized electrocardiography (ECG) and photoplethysmography (PPG) measurements. The measured data is transferred to a remote location using CC2640R2F (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010029 — Wearable, 16-phase multi-sensor SpO2 and heart rate monitor (HRM) reference design with Bluetooth® 5

This reference design enables a wearable, optimized saturation of peripheral capillary oxygen (SpO2) and multi-sensor, multi-wavelength optical heart rate monitor (HRM). It uses AFE4420 device, which is a single-chip, bio-sensing front end for photoplethysmography (PPG) measurements. It supports up (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010053 — Low-power option for smart meter wireless module using primary cells reference design

This reference design showcases three different power architectures for smart flow meters with lithium manganese dioxide (LiMnO2) primary batteries and commercial off-the-shelf narrowband modules for Internet of Things (IoT)-related applications. The three power solutions are combined with the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-050010 — Power Supply for NB-IoT Modems in Smart Meters with LiSOCl2 Batteries Reference Design

This reference design provides a power supply solution for NB-IoT (Narrow Band -Internet of Things ) in smart meter with LiSOCl2 Batteries applications. The design is a low standby current, high efficiency solution that will extend battery use time more than 50%.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-050007 — Ultra-low Standby Power Reference Design for Wireless Earbud Battery

New, completely wireless earbuds are charged by the battery inside their carrying case—a unique design that requires small solution sizes and efficient power components. Additionally, the large demands in this market are increasing the need to deliver equivalent functionality more (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 6 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos