The TPS6113x devices provide a complete power supply solution for products powered by
either a one-cell Li-Ion or Li-Polymer, or two- to four-cell Alkaline, NiCd, or NiMH batteries. The
devices can generate two regulated output voltages. It provides a simple and efficient buck-boost
solution for generating 3.3 V out of an input voltage that can be both higher and lower than the
output voltage. The converter provides a maximum output current of at least 300 mA with supply
voltages down to 1.8 V. The implemented SEPIC converter is based on a fixed frequency,
pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency.
The maximum peak current in the SEPIC switch is limited to a value of 1600 mA.
The converter can be disabled to minimize battery drain. During shutdown, the load is
completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing, and in
effect, lower radiated electromagnetic energy when the converter enters the discontinuous
conduction mode. A power good output at the SEPIC stage provides additional control of any
connected circuits like cascaded power supply stages, or microprocessors.
The built-in LDO can be used for a second output voltage derived either from the SEPIC
output or directly from the battery. The output voltage of this LDO can be programmed by an
external resistor divider or is fixed internally on the chip. The LDO can be enabled separately,
that is, using the power good of the SEPIC stage. The device is packaged in a 16-pin VQFN package
measuring 4 mm × 4 mm (RSA) or in a 16-pin TSSOP (PW) package.
The TPS6113x devices provide a complete power supply solution for products powered by
either a one-cell Li-Ion or Li-Polymer, or two- to four-cell Alkaline, NiCd, or NiMH batteries. The
devices can generate two regulated output voltages. It provides a simple and efficient buck-boost
solution for generating 3.3 V out of an input voltage that can be both higher and lower than the
output voltage. The converter provides a maximum output current of at least 300 mA with supply
voltages down to 1.8 V. The implemented SEPIC converter is based on a fixed frequency,
pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency.
The maximum peak current in the SEPIC switch is limited to a value of 1600 mA.
The converter can be disabled to minimize battery drain. During shutdown, the load is
completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing, and in
effect, lower radiated electromagnetic energy when the converter enters the discontinuous
conduction mode. A power good output at the SEPIC stage provides additional control of any
connected circuits like cascaded power supply stages, or microprocessors.
The built-in LDO can be used for a second output voltage derived either from the SEPIC
output or directly from the battery. The output voltage of this LDO can be programmed by an
external resistor divider or is fixed internally on the chip. The LDO can be enabled separately,
that is, using the power good of the SEPIC stage. The device is packaged in a 16-pin VQFN package
measuring 4 mm × 4 mm (RSA) or in a 16-pin TSSOP (PW) package.