20-pin (RGR) package image

TPS61177RGRR ACTIVE

WLED driver for notebook and Tablet display with Mixed Mode dimming

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGR) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS61177

  • 2.5V to 24V Input Voltage Range
  • 39 V Maximum Output Voltage
  • Integrated 1.8 A /40 V MOSFET
  • 450 kHz to 1.2 MHz Programmable Switching Frequency
  • Adaptive Boost Output to WLED Voltages
  • 100Hz to 25kHz Wide Input PWM Dimming Frequency Range
  • 1% Minimum Dimming Duty Cycle
  • Small External Components
  • Integrated Loop Compensation
  • Six Current Sinks of 30mA Max
  • 1% (Typical) Current Matching
  • Input PWM Glitch Filter
  • PWM Brightness Interface Control
  • Three Optional Dimming Methods, Including Direct PWM Dimming, Analog Dimming and Analog/PWM Mixed Dimming
  • Built-in WLED Open Protection
  • Thermal Shutdown
  • 20 Leads 3.5mm × 3.5mm × 0.9mm QFN Package

Description for the TPS61177

The TPS61177 IC provides a highly integrated WLED driver solution for notebook LCD backlight. This device has a built-in high efficiency boost regulator with integrated 1.8A /40V power MOSFET. The six current sink regulators provide high precision current regulation and matching. In total, the device can support up to 72 WLEDs. In addition, the boost output automatically adjusts its voltage to the WLED forward voltage to optimize efficiency.

The TPS61177 supports the analog dimming, analog/PWM dimming and direct PWM dimming method. During analog dimming mode, each CS current linearly varies depending on the duty cycle information on the PWMB pins. During analog and PWM mixed dimming mode, the input PWM duty cycle information is translated to analog signal to control the WLED current linearly over 25% to 100% brightness area. And the device also allows adding PWM dimming when the analog current down to 25%. Below 25%, the analog signal will translate to PWM duty cycle information to control the on/off of WLED current and average the WLED current down to 1%. The frequency of adding PWM dimming is same to input PWM frequency on the PWMB pin. While the TPS61177 also supports direct PWM dimming method, in direct PWM dimming mode the WLED current is turned on/off synchronized with the input PWM signal.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more