15-pin (YFF) package image

TPS65132A0YFFR ACTIVE

Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs

ACTIVE Custom reel may be available
Same as: TPS65132A0YFFR.B, TPS65132A0YFFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 15
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS65132

  • Input Voltage Range: 2.5 V to 5.5 V
  • VPOS Boost Converter: 4 V to 6 V (0.1-V step)
  • VNEG Inverting Buck-Boost Converter: –6 V to –4 V (0.1-V step)
  • Maximum Output Current: 80 mA or 150 mA
  • Outstanding Combined Efficiency
    • > 85% at IOUT > 10 mA
    • > 90% at IOUT > 40 mA
  • Excellent Performance
    • Outstanding Transient Response
    • 1% Output Voltage Accuracy over Full Temperature Range
  • I2C Interface
    • Programmable Power-Up / -Down Sequencing Options
    • Flexible Output Voltage Programming
    • Programmable Active Output Discharge
    • > 1000x Programmable Non-Volatile Memory
  • Under-Voltage Lock-Out and Thermal Protection
  • Two Package Options
    • 15-Ball CSP Package
    • 20-Pins QFN Package

Description for the TPS65132

The TPS65132 family is designed to supply positive/negative driven applications. The device uses a single inductor scheme for both outputs to provide the user smallest solution size, a small bill-of-material as well as high efficiency. The devices offer best line and load regulation at low noise. With its input voltage range of 2.5 V to 5.5 V, it is optimized for products powered by single-cell batteries (Li-Ion, Ni-Li, Li-Polymer) and fixed 3.3-V and 5-V rails. The TPS656132 family provides 80 mA and 150 mA output current options with programmability to 40 mA. There are both CSP and QFN package options available.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more