Home Power management LCD & OLED display power & drivers

TPS65192

ACTIVE

9-Channel Level Shifter for LCD Displays with GPM

Product details

Display type LCD bipolar, LCD unipolar IC integration LCD level shifter Applications 13 to 21 inches, 21 inches and above Level shifter/scan driver (Ch) 9 Features GPM or GVS, Output discharge Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD bipolar, LCD unipolar IC integration LCD level shifter Applications 13 to 21 inches, 21 inches and above Level shifter/scan driver (Ch) 9 Features GPM or GVS, Output discharge Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHD) 28 25 mm² 5 x 5
  • 9-Channel Level Shifter Supports 6 × CLK, VST, ODD, and EVEN Signals
  • Organized as Two Groups of 7 + 2 Channels
  • Separate Positive Supplies (VGHX) for Each Group
  • VGHX Levels up to 38V
  • VGL Levels Down to -13V
  • Panel DISCHARGE Function
  • Suitable for 4-Phase and 6-Phase Applications
  • Gate Voltage Shaping on Channels 1 to 6
  • Supports Single and Multiple Flicker Clocks
  • Peak Output Currents greater than 500mA
  • 28-Pin 5×5 mm QFN Package
  • APPLICATIONS
    • LCD Displays Using Gate-in-Panel (GIP) Technology

  • 9-Channel Level Shifter Supports 6 × CLK, VST, ODD, and EVEN Signals
  • Organized as Two Groups of 7 + 2 Channels
  • Separate Positive Supplies (VGHX) for Each Group
  • VGHX Levels up to 38V
  • VGL Levels Down to -13V
  • Panel DISCHARGE Function
  • Suitable for 4-Phase and 6-Phase Applications
  • Gate Voltage Shaping on Channels 1 to 6
  • Supports Single and Multiple Flicker Clocks
  • Peak Output Currents greater than 500mA
  • 28-Pin 5×5 mm QFN Package
  • APPLICATIONS
    • LCD Displays Using Gate-in-Panel (GIP) Technology

The TPS65192 is a 9 channel level-shifter intended for use in LCD display applications such as TVs and monitors. The device converts the logic-level signals generated by the Timing Controller (T-CON) to the high-level signals used by the display panel.

The 9 level shifter channels are organized as two groups. Channels 1 through 7 are powered from VGH1 and VGL, and channels 8 and 9 are powered from VGH2 and VGL. Each level-shifter channel features low impedance output stages that achieve fast rise and fall times even when driving the capacitive loading typically present in LCD display applications.

Level shifter channels 1 through 6 support gate voltage shaping, which can be used to improve picture quality by reducing image sticking. Novel decoding logic enables a single flicker clock signal to control gate voltage shaping for all CLK channels without the need for synchronization. The device also supports the use of multiple flicker clocks. The rate of decay is set by an external resistor or resistor network connected to the RE pin.

A tenth level shifter channel specially configured with a comparator input stage allows designers to implement panel discharging during power-down.

The TPS65192 is a 9 channel level-shifter intended for use in LCD display applications such as TVs and monitors. The device converts the logic-level signals generated by the Timing Controller (T-CON) to the high-level signals used by the display panel.

The 9 level shifter channels are organized as two groups. Channels 1 through 7 are powered from VGH1 and VGL, and channels 8 and 9 are powered from VGH2 and VGL. Each level-shifter channel features low impedance output stages that achieve fast rise and fall times even when driving the capacitive loading typically present in LCD display applications.

Level shifter channels 1 through 6 support gate voltage shaping, which can be used to improve picture quality by reducing image sticking. Novel decoding logic enables a single flicker clock signal to control gate voltage shaping for all CLK channels without the need for synchronization. The device also supports the use of multiple flicker clocks. The rate of decay is set by an external resistor or resistor network connected to the RE pin.

A tenth level shifter channel specially configured with a comparator input stage allows designers to implement panel discharging during power-down.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65198 ACTIVE 13-Channel Level Shifter with Op-Amp for LCD TVs and Monitors This product has a 13ch level shifter (instead of 9), includes an Op Amp, and has no GVS.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet 9 Channel Level Shifter with Gate Voltage Shaping and Discharge Functions datasheet 15 Jul 2009
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note TPS6519x Power Dissipation Estimation in Typical Level Shifter Application 08 Dec 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SLVC653 Power Dissipation Estimation

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHD) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos