Home Power management LCD & OLED display power & drivers

TPS65198

ACTIVE

13-Channel Level Shifter with Op-Amp for LCD TVs and Monitors

Product details

Display type LCD unipolar IC integration LCD level shifter, VCOM Applications 13 to 21 inches, 21 inches and above Level shifter/scan driver (Ch) 13 Features GPM or GVS, VCOM or op amp Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD level shifter, VCOM Applications 13 to 21 inches, 21 inches and above Level shifter/scan driver (Ch) 13 Features GPM or GVS, VCOM or op amp Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RUY) 28 16 mm² 4 x 4
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet 13-Channel Level Shifter with Op-Amp for LCD TVs and Monitors. datasheet (Rev. B) 10 Jul 2013
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note TPS6519x Power Dissipation Estimation in Typical Level Shifter Application 08 Dec 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SLVC653 Power Dissipation Estimation

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RUY) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos