16-pin (RGT) package image

TPS65560RGTR ACTIVE

Integrated photo flash charger and IGBT driver with 1.8A Iout

ACTIVE custom-reels CUSTOM Custom reel may be available

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS61165DBVR ACTIVE High brightness white LED driver in 2mm x 2mm QFN Package
TPS61165DRVR ACTIVE High brightness white LED driver in 2mm x 2mm QFN Package larger input voltage range and smaller package size

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65560RGTT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS65560 information

Packaging information

Package | Pins VQFN (RGT) | 16
Operating temperature range (°C) -35 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS65560

  • Highly Integrated Solution to Reduce Components
  • Integrated Voltage Reference
  • Integrated 50-V Power Switch,
  • Integrated IGBT Driver
  • High Efficiency
  • Programmable Peak Current, 0.9 A ~ 1.8 A
  • Input Battery Voltage of 1.6 V to 12 V
  • Optimized Control Loop for Fast Charge Time
  • Output Voltage Feedback From Primary Side
  • 16-Pin QFN Package
  • Protection
    • MAX On Time
    • MAX Off Time
    • Overcurrent Shutdown to Monitor VDS at the SW pin (OVDS)
    • Thermal Disable
  • APPLICATIONS
    • Digital Still Cameras
    • Optical Film Cameras
    • Mobile Phones With Camera
    • PDAs With Camera

PowerPAD is a trademark of Texas Instruments.

Description for the TPS65560

This device offers a complete solution for charging a photo flash capacitor from battery input, and subsequently discharging the capacitor to a xenon flash tube. The device has an integrated voltage reference, power switch, IGBT driver, and control logic blocks for charging applications and driving IGBT applications. Compared with discrete solutions, this device reduces the component count, shrinks the solution size, and eases designs for xenon tube applications. Additional advantages are a fast charging time and high efficiency from an optimized PWM control algorithm.

Other provisions of the device includes sensing the output voltage from the primary side, programmable peak current, thermal shutdown, an output pin for charge completion, and input pins for charge enable and flash enable.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65560RGTT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more