48-pin (RGZ) package image

O917A130TRGZTQ1 ACTIVE

Automotive 3.15 V to 5.25 V, 5 buck & 5 LDO Power Management IC (PMIC)

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

O917A130TRGZRQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the TPS65917-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C4B
  • System Voltage Range from 3.135 V to 5.25 V
  • Low-Power Consumption
    • 20 µA in Off Mode
    • 90 µA in Sleep Mode With Two SMPSs Active
  • Five Step-Down Switched-Mode Power Supply (SMPS) Regulators:
    • 0.7- to 3.3-V Output Range in 10- or 20-mV Steps
    • Two SMPS Regulators With 3.5-A Capability, With the Ability to Combine into 7-A Output in Dual-Phase Configuration, With Differential Remote Sensing (Output and Ground)
    • Three Other SMPS Regulators with 3-A, 2-A, and 1.5-A Capabilities
    • Dynamic Voltage Scaling (DVS) Control and Output Current Measurement in 3.5-A and 3-A SMPS Regulators
    • Hardware and Software Controlled Eco-mode™ Supplying up to 5 mA
    • Short-Circuit Protection
    • Power-Good Indication (Voltage and Overcurrent Indication)
    • Internal Soft-Start for In-Rush Current Limitation
    • Ability to Synchronize to External Clock between 1.7 MHz and 2.7 MHz
  • Five Low-Dropout (LDO) Linear Regulators:
    • 0 .9- to 3.3-V Output Range in 50-mV steps
    • Two With 300-mA Capability and Bypass Mode
    • One With 100-mA Capability and Capable of Low-Noise Performance up to 50 mA
    • Two Other LDOs With 200-mA Current Capability
    • Short-Circuit Protection
  • 12-Bit Sigma-Delta General-Purpose ADC (GPADC) With 8 Input Channels (2 external)
  • Thermal Monitoring With High Temperature Warning and Thermal Shutdown
  • Power Sequence Control:
    • Configurable Power-Up and Power-Down Sequences (OTP)
    • Configurable Sequences Between the SLEEP and ACTIVE State Transition (OTP)
    • Three Digital Output Signals that can be Included in the Startup Sequence
  • Selectable Control Interface:
    • One SPI for Resource Configurations and DVS Control
    • Two I2C Interfaces.
      • One Dedicated for DVS Control
      • One General Purpose I2C Interface for Resource Configuration and DVS Control
  • OTP Bit-Integrity Error Detection With Options to Proceed or Hold Power-Up Sequence and RESET_OUT Release
  • Package Option:
    • 7-mm × 7-mm 48-pin VQFN With 0.5-mm Pitch

Description for the TPS65917-Q1

The TPS65917-Q1 PMIC integrates five configurable step-down converters with up to 3.5 A of output current to power the processor core, memory, I/O, and preregulation of LDOs The device is AEC-Q100 qualified. The step-down converters are synchronized to an internal 2.2-MHz clock to improve EMC performance of the device. The GPIO_3 pin allows the step-down converters to synchronize to an external clock, allowing multiple devices to synchronize to the same clock which improves system-level EMC performance. The device also contains five LDOs to power low-current or low-noise domains.

The power-sequence controller uses one-time programmable (OTP) memory to control the power sequences, as well as default configurations such as output voltage and GPIO configurations. The OTP is factory-programmed to allow start-up without any software required. Most static settings can be changed from the default through SPI or I2C to configure the device to meet many different system needs. For example, voltage-scaling registers are used to support dynamic voltage-scaling requirements of processors.As an additional safety feature, the he OTP also contains a bit-integrity-error detection feature to stop the power-up sequence if an error is detected, preventing the system from starting in an unknown state.

The TPS65917-Q1 device also includes an analog-to-digital converter (ADC) to monitor the system state. The GPADC includes two external channels to monitor any external voltage, as well as internal channels to measure supply voltage, output current, and die temperature, allowing the processor to monitor the health of the system. The device offers a watchdog to monitor for software lockup, and includes protection and diagnostic mechanisms such as short-circuit protection, thermal monitoring, shutdown, and automatic ADC conversions to detect if a voltage is below a predefined threshold. The PMIC can notify the processor of these events through the interrupt handler, allowing the processor to take action in response.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

O917A130TRGZRQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more