TPS70345-EP

ACTIVE

Enhanced product, dual-output low-dropout voltage regulator with power-up sequencing

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A88-Q1 ACTIVE Automotive 1-A, low-noise, high-accuracy, dual-channel adjustable low-dropout voltage regulator Lower noise in smaller 4 x 4 VQFN
Similar functionality to the compared device
TPS7A89 ACTIVE 2-A, low-noise, high-accuracy, dual-channel adjustable ultra-low-dropout voltage regulator Alternative dual LDO with ultra-low-noise performance in a 4x4 WQFN package

Product details

Output options Dual output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 1.2, 3.3 Rating HiRel Enhanced Product Noise (µVrms) 78 PSRR at 100 KHz (dB) 22 Iq (typ) (mA) 0.18 Thermal resistance θJA (°C/W) 33 Load capacitance (min) (µF) 22 Regulated outputs (#) 2 Features Enable, Power good, Sequencing and monitoring Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 160 Operating temperature range (°C) -55 to 125
Output options Dual output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 1.2, 3.3 Rating HiRel Enhanced Product Noise (µVrms) 78 PSRR at 100 KHz (dB) 22 Iq (typ) (mA) 0.18 Thermal resistance θJA (°C/W) 33 Load capacitance (min) (µF) 22 Regulated outputs (#) 2 Features Enable, Power good, Sequencing and monitoring Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 160 Operating temperature range (°C) -55 to 125
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Dual Output Voltages for Split-Supply Applications
  • Selectable Power Up Sequencing for DSP Applications (See TPS704xx for Independent Enabling of Each Output)
  • Output Current Range of 1 A on Regulator 1 and 2 A on Regulator 2
  • Fast Transient Response
  • Output Voltages of 3.3-V/1.2-V
  • Open Drain Power-On Reset With 120-ms Delay
  • Open Drain Power Good for Regulator 1
  • Ultralow 185 µA (typ) Quiescent Current
  • 2 µA Input Current During Standby
  • Low Noise: 78 µVRMS Without Bypass Capacitor
  • Quick Output Capacitor Discharge Feature
  • Two Manual Reset Inputs
  • 2% Accuracy Over Load and Temperature
  • Undervoltage Lockout (UVLO) Feature
  • 24-Pin PowerPAD™ TSSOP Package
  • Thermal Shutdown Protection

PowerPAD is a trademark of Texas Instruments.

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Dual Output Voltages for Split-Supply Applications
  • Selectable Power Up Sequencing for DSP Applications (See TPS704xx for Independent Enabling of Each Output)
  • Output Current Range of 1 A on Regulator 1 and 2 A on Regulator 2
  • Fast Transient Response
  • Output Voltages of 3.3-V/1.2-V
  • Open Drain Power-On Reset With 120-ms Delay
  • Open Drain Power Good for Regulator 1
  • Ultralow 185 µA (typ) Quiescent Current
  • 2 µA Input Current During Standby
  • Low Noise: 78 µVRMS Without Bypass Capacitor
  • Quick Output Capacitor Discharge Feature
  • Two Manual Reset Inputs
  • 2% Accuracy Over Load and Temperature
  • Undervoltage Lockout (UVLO) Feature
  • 24-Pin PowerPAD™ TSSOP Package
  • Thermal Shutdown Protection

PowerPAD is a trademark of Texas Instruments.

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

The TPS70345 is designed to provide a complete power management solution for Texas Instruments DSP, processor power, ASIC, FPGA, and digital applications where dual output voltage regulators are required. Easy programmability of the sequencing function makes this family ideal for any Texas Instruments DSP applications with power sequencing requirement. Differentiated features, such as accuracy, fast transient response, SVS supervisory circuit (power on reset), manual reset inputs, and enable function, provide a complete system solution.

The TPS70345 voltage regulator offers low dropout voltage and dual outputs with power up sequence control, which is designed primarily for DSP applications. This device has a low noise output performance without using any added filter bypass capacitors and are designed to have a fast transient response and be stable with 47 µF low ESR capacitors.

This device has a fixed output voltage 3.3 V/1.2 V. Regulator 1 can support up to 1 A, and regulator 2 can support up to 2 A. Separate voltage inputs allow the designer to configure the source power.

Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low (typically 160 mV on regulator 1) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is low and independent of output loading (maximum of 250 µA over the full range of output current). This LDO family also features a sleep mode; applying a high signal to EN\ (enable) shuts down both regulators, reducing the input current to 1 µA at TJ = 25°C.

The device is enabled when the EN\ pin is connected to a low-level input voltage. The output voltages of the two regulators are sensed at the VSENSE1 and VSENSE2 pins respectively.

The input signal at the SEQ pin controls the power-up sequence of the two regulators. When the device is enabled and the SEQ terminal is pulled high or left open, VOUT2 turns on first and VOUT1 remains off until VOUT2 reaches approximately 83% of its regulated output voltage. At that time VOUT1 is turned on. If VOUT2 is pulled below 83% (i.e. overload condition) of its regulated voltage, VOUT1 will be turned off. Pulling the SEQ terminal low reverses the power-up order and VOUT1 is turned on first. The SEQ pin is connected to an internal pullup current source.

For each regulator, there is an internal discharge transistor to discharge the output capacitor when the regulator is turned off (disabled).

The PG1 pin reports the voltage conditions at VOUT1. The PG1 pin can be used to implement a SVS (power on reset) for the circuitry supplied by regulator 1.

The TPS70345 features a RESET (SVS, POR, or power on reset). RESET\ is an active low, open drain output and requires a pullup resistor for normal operation. When pulled up, RESET\ goes to a high impedance state (i.e. logic high) after a 120 ms delay when all three of the following conditions are met. First, VIN1 must be above the undervoltage condition. Second, the manual reset (MR)\ pin must be in a high impedance state. Third, VOUT2 must be above approximately 95% of its regulated voltage. To monitor VOUT1, the PG1 output pin can be connected to MR1\ or MR2\. RESET\ can be used to drive power on reset or a low-battery indicator. If RESET\ is not used, it can be left floating.

Internal bias voltages are powered by VIN1 and require 2.7 V for full functionality. Each regulator input has an undervoltage lockout circuit that prevents each output from turning on until the respective input reaches 2.5 V.

The TPS70345 is designed to provide a complete power management solution for Texas Instruments DSP, processor power, ASIC, FPGA, and digital applications where dual output voltage regulators are required. Easy programmability of the sequencing function makes this family ideal for any Texas Instruments DSP applications with power sequencing requirement. Differentiated features, such as accuracy, fast transient response, SVS supervisory circuit (power on reset), manual reset inputs, and enable function, provide a complete system solution.

The TPS70345 voltage regulator offers low dropout voltage and dual outputs with power up sequence control, which is designed primarily for DSP applications. This device has a low noise output performance without using any added filter bypass capacitors and are designed to have a fast transient response and be stable with 47 µF low ESR capacitors.

This device has a fixed output voltage 3.3 V/1.2 V. Regulator 1 can support up to 1 A, and regulator 2 can support up to 2 A. Separate voltage inputs allow the designer to configure the source power.

Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low (typically 160 mV on regulator 1) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is low and independent of output loading (maximum of 250 µA over the full range of output current). This LDO family also features a sleep mode; applying a high signal to EN\ (enable) shuts down both regulators, reducing the input current to 1 µA at TJ = 25°C.

The device is enabled when the EN\ pin is connected to a low-level input voltage. The output voltages of the two regulators are sensed at the VSENSE1 and VSENSE2 pins respectively.

The input signal at the SEQ pin controls the power-up sequence of the two regulators. When the device is enabled and the SEQ terminal is pulled high or left open, VOUT2 turns on first and VOUT1 remains off until VOUT2 reaches approximately 83% of its regulated output voltage. At that time VOUT1 is turned on. If VOUT2 is pulled below 83% (i.e. overload condition) of its regulated voltage, VOUT1 will be turned off. Pulling the SEQ terminal low reverses the power-up order and VOUT1 is turned on first. The SEQ pin is connected to an internal pullup current source.

For each regulator, there is an internal discharge transistor to discharge the output capacitor when the regulator is turned off (disabled).

The PG1 pin reports the voltage conditions at VOUT1. The PG1 pin can be used to implement a SVS (power on reset) for the circuitry supplied by regulator 1.

The TPS70345 features a RESET (SVS, POR, or power on reset). RESET\ is an active low, open drain output and requires a pullup resistor for normal operation. When pulled up, RESET\ goes to a high impedance state (i.e. logic high) after a 120 ms delay when all three of the following conditions are met. First, VIN1 must be above the undervoltage condition. Second, the manual reset (MR)\ pin must be in a high impedance state. Third, VOUT2 must be above approximately 95% of its regulated voltage. To monitor VOUT1, the PG1 output pin can be connected to MR1\ or MR2\. RESET\ can be used to drive power on reset or a low-battery indicator. If RESET\ is not used, it can be left floating.

Internal bias voltages are powered by VIN1 and require 2.7 V for full functionality. Each regulator input has an undervoltage lockout circuit that prevents each output from turning on until the respective input reaches 2.5 V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Dual-Output Low-Dropout Voltage Regulators w/Power Up Sequencing datasheet (Rev. A) 24 Mar 2006
* VID TPS70345-EP VID V6206616 21 Jun 2016
* Radiation & reliability report TPS70345MPWPREP Reliability Report 15 Mar 2012
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos