TPS704

ACTIVE

1-A, dual-channel ultra-low-dropout voltage regulator with power good & independent enable

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS7A88 ACTIVE 1-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator Lower noise and higher PSRR in a small 4 x 4 VQFN package

Product details

Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 3.3 Noise (µVrms) 78 Iq (typ) (mA) 0.185 Thermal resistance θJA (°C/W) 32 Rating Catalog Load capacitance (min) (µF) 22 Regulated outputs (#) 2 Features Enable, Output discharge, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 22 Dropout voltage (Vdo) (typ) (mV) 160 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 3.3 Noise (µVrms) 78 Iq (typ) (mA) 0.185 Thermal resistance θJA (°C/W) 32 Rating Catalog Load capacitance (min) (µF) 22 Regulated outputs (#) 2 Features Enable, Output discharge, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 22 Dropout voltage (Vdo) (typ) (mV) 160 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • Dual Output Voltages for Split-Supply Applications
  • Independent Enable Functions (See Part Number TPS703xx
    for Sequenced Outputs)
  • Output Current Range of 1 A on Regulator 1 and 2 A on Regulator 2
  • Fast Transient Response
  • Voltage Options: 3.3-V/2.5-V, 3.3-V/1.8-V, 3.3-V/1.5-V,
    3.3-V/1.2-V, and Dual Adjustable Outputs
  • Open Drain Power-On Reset with 120-ms Delay
  • Open Drain Power Good for Regulator 1 and Regulator 2
  • Ultralow 185µA (typ) Quiescent Current
  • 2µA Input Current During Standby
  • Low Noise: 78µVRMS Without Bypass Capacitor
  • Quick Output Capacitor Discharge Feature
  • One Manual Reset Input
  • 2% Accuracy Over Load and Temperature
  • Undervoltage Lockout (UVLO) Feature
  • 24-Pin PowerPAD™ TSSOP Package
  • Thermal Shutdown Protection

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • Dual Output Voltages for Split-Supply Applications
  • Independent Enable Functions (See Part Number TPS703xx
    for Sequenced Outputs)
  • Output Current Range of 1 A on Regulator 1 and 2 A on Regulator 2
  • Fast Transient Response
  • Voltage Options: 3.3-V/2.5-V, 3.3-V/1.8-V, 3.3-V/1.5-V,
    3.3-V/1.2-V, and Dual Adjustable Outputs
  • Open Drain Power-On Reset with 120-ms Delay
  • Open Drain Power Good for Regulator 1 and Regulator 2
  • Ultralow 185µA (typ) Quiescent Current
  • 2µA Input Current During Standby
  • Low Noise: 78µVRMS Without Bypass Capacitor
  • Quick Output Capacitor Discharge Feature
  • One Manual Reset Input
  • 2% Accuracy Over Load and Temperature
  • Undervoltage Lockout (UVLO) Feature
  • 24-Pin PowerPAD™ TSSOP Package
  • Thermal Shutdown Protection

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

The TPS704xx family of devices consists of dual-output, low-dropout voltage regulators with integrated SVS (RESET, POR, or power on reset) and power good (PG) functions. These devices are capable of supplying 1 A and 2 A by regulator 1 and regulator 2 respectively. Quiescent current is typically 185 µA at full load. Differentiated features, such as accuracy, fast transient response, SVS supervisory circuit (power on reset), manual reset input, and independent enable functions provide a complete system solution.

The TPS704xx family of voltage regulators offers very low dropout voltage and dual outputs. These devices have extremely low noise output performance without using any added filter bypass capacitors and are designed to have a fast transient response and be stable with 47-µF low ESR capacitors.

These devices have fixed 3.3-V/2.5-V, 3.3-V/1.8-V, 3.3-V/1.5-V, 3.3-V/1.2-V, and adjustable voltage options. Regulator 1 can support up to 1 A, and regulator 2 can support up to 2 A. Separate voltage inputs allow the designer to configure the source power.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 160 mV on regulator 1) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (maximum of 250 µA over the full range of output current and full range of temperature). This LDO family also features a sleep mode; applying a high signal to EN1 or EN2 (enable) shuts down regulator 1 or regulator 2, respectively. When a high signal is applied to both EN1 and EN2, both regulators enter sleep mode, thereby reducing the input current to 2 µA at TJ = +25°C.

For each regulator, there is an internal discharge transistor to discharge the output capacitor when the regulator is turned off (disabled).

The PG1 pin reports the voltage condition at VOUT1. The PG1 pin can be used to implement a SVS (RESET, POR, or power on reset) for the circuitry supplied by regulator 1. The PG2 pin reports the voltage conditions at VOUT2. The PG2 pin can be used to implement a SVS (power on reset) for the circuitry supplied by regulator 2.

The TPS704xx features a RESET (SVS, POR, or power on reset). RESET is an active low, open drain output and requires a pull-up resistor for normal operation. When pulled up, RESET goes into a high impedance state (that is, logic high) after a 120-ms delay when both of the following conditions are met. First, VIN1 must be above the undervoltage condition. Second, the manual reset (MR) pin must be in a high impedance state. To monitor VOUT1, the PG1 output pin can be connected to MR. To monitor VOUT2, the PG2 output pin can be connected to MR. RESET can be used to drive power on reset or a low-battery indicator. If RESET is not used, it can be left floating.

Internal bias voltages are powered by VIN1 and require 2.7 V for full functionality. Each regulator input has an undervoltage lockout circuit that prevents each output from turning on until the respective input reaches 2.5 V.

The TPS704xx family of devices consists of dual-output, low-dropout voltage regulators with integrated SVS (RESET, POR, or power on reset) and power good (PG) functions. These devices are capable of supplying 1 A and 2 A by regulator 1 and regulator 2 respectively. Quiescent current is typically 185 µA at full load. Differentiated features, such as accuracy, fast transient response, SVS supervisory circuit (power on reset), manual reset input, and independent enable functions provide a complete system solution.

The TPS704xx family of voltage regulators offers very low dropout voltage and dual outputs. These devices have extremely low noise output performance without using any added filter bypass capacitors and are designed to have a fast transient response and be stable with 47-µF low ESR capacitors.

These devices have fixed 3.3-V/2.5-V, 3.3-V/1.8-V, 3.3-V/1.5-V, 3.3-V/1.2-V, and adjustable voltage options. Regulator 1 can support up to 1 A, and regulator 2 can support up to 2 A. Separate voltage inputs allow the designer to configure the source power.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 160 mV on regulator 1) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (maximum of 250 µA over the full range of output current and full range of temperature). This LDO family also features a sleep mode; applying a high signal to EN1 or EN2 (enable) shuts down regulator 1 or regulator 2, respectively. When a high signal is applied to both EN1 and EN2, both regulators enter sleep mode, thereby reducing the input current to 2 µA at TJ = +25°C.

For each regulator, there is an internal discharge transistor to discharge the output capacitor when the regulator is turned off (disabled).

The PG1 pin reports the voltage condition at VOUT1. The PG1 pin can be used to implement a SVS (RESET, POR, or power on reset) for the circuitry supplied by regulator 1. The PG2 pin reports the voltage conditions at VOUT2. The PG2 pin can be used to implement a SVS (power on reset) for the circuitry supplied by regulator 2.

The TPS704xx features a RESET (SVS, POR, or power on reset). RESET is an active low, open drain output and requires a pull-up resistor for normal operation. When pulled up, RESET goes into a high impedance state (that is, logic high) after a 120-ms delay when both of the following conditions are met. First, VIN1 must be above the undervoltage condition. Second, the manual reset (MR) pin must be in a high impedance state. To monitor VOUT1, the PG1 output pin can be connected to MR. To monitor VOUT2, the PG2 output pin can be connected to MR. RESET can be used to drive power on reset or a low-battery indicator. If RESET is not used, it can be left floating.

Internal bias voltages are powered by VIN1 and require 2.7 V for full functionality. Each regulator input has an undervoltage lockout circuit that prevents each output from turning on until the respective input reaches 2.5 V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Dual-Output Low Dropout Voltage Regulators With Integrated SVS for Split Voltage datasheet (Rev. F) 30 Apr 2010
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1300EVM — AMC1300 ±250-mV input, reinforced isolated amplifier with high CMTI evaluation module

The AMC1300 evaluation module (EVM) is a platform for evaluating the AMC1300, which is a 7-kV reinforced isolation amplifier designed for use in current shunt measuring applications. AMC1300EVM allows the user to explore all the features of the AMC1300.

User guide: PDF
Not available on TI.com
Evaluation board

AMC1302EVM — AMC1302 evaluation module for ±50-mV-input, high-precision, reinforced isolated amplifier

The AMC1302 evaluation module (EVM) is a platform for evaluating the AMC1302, which is a 7-kV reinforced isolation amplifier designed for use in current shunt measuring applications. AMC1302EVM allows the user to explore all the features of the AMC1302 device.

User guide: PDF
Not available on TI.com
Evaluation board

AMC1311EVM — AMC1311 evaluation module

The AMC1311 device is a high-voltage isolation amplifier with a differential output separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 7000 VPEAK.  When used in combination with TLV6001, the (...)

User guide: PDF
Not available on TI.com
Evaluation board

ISO224EVM — ISO224 evaluation module

The ISO224 evaluation module (EVM) is an evaluation platform for ISO224, which is a 7-kV reinforced isolation amplifier designed for use in voltage-measuring applications. ISO224EVM allows the user to explore all the features of the ISO224 device. ISO224EVM also features a bipolar (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos