TPS71501-EP

ACTIVE

Enhanced product, 50-mA, 24-V, 3.2-uA supply current, low-dropout linear regular

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS715-Q1 ACTIVE Automotive, 50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator Automotive version

Product details

Output options Adjustable Output Iout (max) (A) 0.05 Vin (max) (V) 24 Vin (min) (V) 2.5 Vout (max) (V) 15 Vout (min) (V) 1.2 Rating HiRel Enhanced Product Noise (µVrms) 575 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 195 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 415 Operating temperature range (°C) -55 to 125
Output options Adjustable Output Iout (max) (A) 0.05 Vin (max) (V) 24 Vin (min) (V) 2.5 Vout (max) (V) 15 Vout (min) (V) 1.2 Rating HiRel Enhanced Product Noise (µVrms) 575 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 195 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 415 Operating temperature range (°C) -55 to 125
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 24-V Maximum Input Voltage
  • Low 3.2-µA Quiescent Current at 50 mA
  • Stable With Any Capacitor (≥ 0.47 µF)
  • 50-mA Low-Dropout Regulator
  • Adjustable Output Voltage (1.2 V to 15 V)
  • Designed to Support MSP430 Families:
    • 1.9-V Version Ensured to be Higher Than Minimum VIN of 1.8 V
    • 2.3-V Version Ensured to Meet 2.2-V Minimum VIN for Flash on MSP430F2xx
    • 3.45-V Version Ensured to be Lower Than Maximum VIN of 3.6 V
    • Wide Variety of Fixed Output Voltage Options to Match VIN to the Minimum Required for Desired MSP430 Speed
  • Minimum/Maximum Specified Current Limit
  • 5-Pin SC70/SOT-323 (DCK) Package
  • For 80-mA Rated Current and Higher Power Package, See TPS715Axx
  • APPLICATIONS
    • Ultra-Low Power Microcontrollers
    • Cellular/Cordless Handsets
    • Portable/Battery-Powered Equipment

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
All other trademarks are the property of their respective owners.

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 24-V Maximum Input Voltage
  • Low 3.2-µA Quiescent Current at 50 mA
  • Stable With Any Capacitor (≥ 0.47 µF)
  • 50-mA Low-Dropout Regulator
  • Adjustable Output Voltage (1.2 V to 15 V)
  • Designed to Support MSP430 Families:
    • 1.9-V Version Ensured to be Higher Than Minimum VIN of 1.8 V
    • 2.3-V Version Ensured to Meet 2.2-V Minimum VIN for Flash on MSP430F2xx
    • 3.45-V Version Ensured to be Lower Than Maximum VIN of 3.6 V
    • Wide Variety of Fixed Output Voltage Options to Match VIN to the Minimum Required for Desired MSP430 Speed
  • Minimum/Maximum Specified Current Limit
  • 5-Pin SC70/SOT-323 (DCK) Package
  • For 80-mA Rated Current and Higher Power Package, See TPS715Axx
  • APPLICATIONS
    • Ultra-Low Power Microcontrollers
    • Cellular/Cordless Handsets
    • Portable/Battery-Powered Equipment

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
All other trademarks are the property of their respective owners.

The TPS71501 low-dropout (LDO) voltage regulators offer the benefits of high input voltage, low dropout voltage, low-power operation, and miniaturized packaging. The device, which operates over an input range of 2.5 V to 24 V, is stable with any capacitor (≥0.47 µF). The low dropout voltage and low quiescent current allow operation at extremely low power levels. Therefore, the devices are ideal for powering battery-management ICs. Specifically, because the devices are enabled as soon as the applied voltage reaches the minimum input voltage, the output is quickly available to power continuously operating battery-charging ICs.

The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the low dropout voltage, typically 415 mV at 50 mA of load current, is directly proportional to the load current. The low quiescent current (3.2 µA typically) is stable over the entire range of output load current (0 mA to 50 mA).

The TPS71501 low-dropout (LDO) voltage regulators offer the benefits of high input voltage, low dropout voltage, low-power operation, and miniaturized packaging. The device, which operates over an input range of 2.5 V to 24 V, is stable with any capacitor (≥0.47 µF). The low dropout voltage and low quiescent current allow operation at extremely low power levels. Therefore, the devices are ideal for powering battery-management ICs. Specifically, because the devices are enabled as soon as the applied voltage reaches the minimum input voltage, the output is quickly available to power continuously operating battery-charging ICs.

The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the low dropout voltage, typically 415 mV at 50 mA of load current, is directly proportional to the load current. The low quiescent current (3.2 µA typically) is stable over the entire range of output load current (0 mA to 50 mA).

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 50 mA, 24 V, 3.2-uA Supply Current, Low Dropout, Linear Regulator datasheet 24 Sep 2008
* VID TPS71501-EP VID V6208619 21 Jun 2016
* Radiation & reliability report TPS71501MDCKREP Reliability Report 24 Apr 2013
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS71501 PSpice Transient Model

SLVM928.ZIP (21 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos