TPS715

ACTIVE

50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

alarmNotifications Order now

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 24 Vin (min) (V) 2.5 Vout (max) (V) 15 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 1.9, 2.3, 2.5, 3, 3.3, 3.4, 4.5, 5 Rating Catalog Noise (µVrms) 575 PSRR at 100 KHz (dB) 42 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 229.0, 229, 236 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 415 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 24 Vin (min) (V) 2.5 Vout (max) (V) 15 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 1.9, 2.3, 2.5, 3, 3.3, 3.4, 4.5, 5 Rating Catalog Noise (µVrms) 575 PSRR at 100 KHz (dB) 42 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 229.0, 229, 236 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 415 Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Input voltage range:
    • 2.5 V to 24 V (30 V max for new chip only)
  • Available output voltage options:
    • Fixed: 1.8 V to 5 V
    • Adjustable: 1.205 V to 15 V
  • Output current: Up to 50 mA
  • Very low IQ: 3.2 µA at 50-mA load current
  • Stable with output capacitor ≥ 0.47 µF
  • Overcurrent protection
  • Package: 5-pin SC70 (DCK)
  • Operating junction temperature: –40°C to +125°C
  • For an 80-mA rated current and higher power package, see the TPS715A
  • Input voltage range:
    • 2.5 V to 24 V (30 V max for new chip only)
  • Available output voltage options:
    • Fixed: 1.8 V to 5 V
    • Adjustable: 1.205 V to 15 V
  • Output current: Up to 50 mA
  • Very low IQ: 3.2 µA at 50-mA load current
  • Stable with output capacitor ≥ 0.47 µF
  • Overcurrent protection
  • Package: 5-pin SC70 (DCK)
  • Operating junction temperature: –40°C to +125°C
  • For an 80-mA rated current and higher power package, see the TPS715A

The TPS715 low-dropout (LDO) linear voltage regulator is low quiescent current device that offers the benefits of a wide input voltage range and low-power operation in miniaturized packaging. Thus, the TPS715 is designed for battery-powered applications and as a power-management attachment to low-power microcontrollers.

The TPS715 is available in both fixed and adjustable versions. For more flexibility or higher output voltages, the adjustable version uses feedback resistors to set the output voltage from 1.205 V to 15 V. The TPS715 LDOs support a low dropout of typically 415 mV at 50 mA of load current. The low quiescent current (3.2 µA typically) is stable over the entire range of output load current (0 mA to 50 mA). The TPS715 also features an internal soft-start to lower the inrush current. The built-in overcurrent limit helps protect the regulator in the event of a load short or fault.

The TPS715 low-dropout (LDO) linear voltage regulator is low quiescent current device that offers the benefits of a wide input voltage range and low-power operation in miniaturized packaging. Thus, the TPS715 is designed for battery-powered applications and as a power-management attachment to low-power microcontrollers.

The TPS715 is available in both fixed and adjustable versions. For more flexibility or higher output voltages, the adjustable version uses feedback resistors to set the output voltage from 1.205 V to 15 V. The TPS715 LDOs support a low dropout of typically 415 mV at 50 mA of load current. The low quiescent current (3.2 µA typically) is stable over the entire range of output load current (0 mA to 50 mA). The TPS715 also features an internal soft-start to lower the inrush current. The built-in overcurrent limit helps protect the regulator in the event of a load short or fault.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV704 ACTIVE 150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator SOT-23 option
Similar functionality to the compared device
TPS7A25 ACTIVE 300-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good An 18-V, 300-mA LDO regulator with power-good and ultra-low IQ (2.5 μA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS715 50-mA, 24-V, 3.2-μA Quiescent Current, Low-Dropout Linear Regulator datasheet (Rev. T) PDF | HTML 02 Dec 2022
White paper Understanding the Foundations of Quiescent Current in Linear Power Systems 18 Feb 2021
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Analog Design Journal Host-Side Gas-Gauge-System Design Considerations for Single-Cell Handheld Apps 12 Oct 2007
Analog Design Journal Complete battery-pack design for one- or two-cell portable applications 17 Jul 2006
Application note The TPS71501 External PNP Transistor Boosts LDO Output Current 01 Apr 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS71533EVM — TPS715 evaluation module for 50-mA, 24-V, ultra-low-IQ, low-dropout voltage regulator

The purpose of this evaluation module (EVM) is to facilitate evaluation of the TPS715xx family of low-dropout (LDO) regulators. Each EVM printed circuit board (PCB) contains a TPS71533 LDO linear regulator as well as supporting passive components. Also, the board's small size and side (...)

User guide: PDF
Buy from a distributor
Evaluation board

TPS715EVM-074 — TPS715 evaluation module for 50-mA, 24-V, ultra-low-IQ low-dropout (LDO) voltage regulator

The TPS715 evaluation module (EVM) iis used to evaluate the operation and performance of the TPS715 linear regulator for use in circuit applications.

This EVM configuration contains a 50-mA low-dropout (LDO) regulator. The regulator is capable of delivering up to 50 mA and has a wide input-voltage (...)

User guide: PDF | HTML
Development kit

TIEVM-HV-1PH-DCAC — Single phase inverter development kit with voltage source and grid connected modes

This reference design implements single phase inverter (DC-AC) control using the C2000™ F2837xD and F28004x microcontrollers. Design supports two modes of operation for the inverter. First is voltage source mode using an output LC filter, this control mode is typically used in Uninterrupted (...)
Simulation model

TPS71501 PSpice Transient Model

SLVM928.ZIP (21 KB) - PSpice Model
Simulation model

TPS71501 Unencrypted PSpice Transient Model

SLVMBH5.ZIP (1 KB) - PSpice Model
Simulation model

TPS71518 PSpice Transient Model (Rev. A)

SLVM449A.ZIP (21 KB) - PSpice Model
Simulation model

TPS71518 TINA-TI Transient Reference Design

SLVM625.TSC (67 KB) - TINA-TI Reference Design
Simulation model

TPS71518 TINA-TI Transient Spice Model

SLVM626.ZIP (5 KB) - TINA-TI Spice Model
Simulation model

TPS71518 Unencrypted PSpice Transient Model

SLVMBH7.ZIP (1 KB) - PSpice Model
Simulation model

TPS71519 PSpice Transient Model

SLVM930.ZIP (21 KB) - PSpice Model
Simulation model

TPS71519 Unencrypted PSpice Transient Model

SLVMBH1.ZIP (1 KB) - PSpice Model
Simulation model

TPS71523 PSpice Transient Model

SLVM929.ZIP (21 KB) - PSpice Model
Simulation model

TPS71523 Unencrypted PSpice Transient Model

SLVMBH6.ZIP (0 KB) - PSpice Model
Simulation model

TPS71525 PSpice Transient Model

SLVM926.ZIP (21 KB) - PSpice Model
Simulation model

TPS71525 Unencrypted PSpice Transient Model

SLVMBH0.ZIP (1 KB) - PSpice Model
Simulation model

TPS71530 PSpice Transient Model

SLVM931.ZIP (21 KB) - PSpice Model
Simulation model

TPS71530 Unencrypted PSpice Transient Model

SLVMBH4.ZIP (1 KB) - PSpice Model
Simulation model

TPS71533 PSpice Transient Model (Rev. A)

SLVM450A.ZIP (23 KB) - PSpice Model
Simulation model

TPS71533 Unencrypted PSpice Transient Model

SLVMBH2.ZIP (1 KB) - PSpice Model
Simulation model

TPS71550 PSpice Transient Model (Rev. A)

SLVM927A.ZIP (82 KB) - PSpice Model
Simulation model

TPS71550 Unencrypted PSpice Transient Model (Rev. A)

SLVMBH3A.ZIP (1 KB) - PSpice Model

Many TI reference designs include the TPS715

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos