TPS73215-EP

ACTIVE

Enhanced product, cap-free NMOS, 250-mA low-dropout regulator with reverse current protection

alarmNotifications Order now

Product details

Output options Fixed Output Iout (max) (A) 0.25 Vin (max) (V) 5.5 Vin (min) (V) 1.7 Vout (max) (V) 1.5 Vout (min) (V) 1.5 Fixed output options (V) 1.5 Rating HiRel Enhanced Product Noise (µVrms) 30 PSRR at 100 KHz (dB) 16 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 255 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Reverse Current Protection Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 40 Operating temperature range (°C) -55 to 125
Output options Fixed Output Iout (max) (A) 0.25 Vin (max) (V) 5.5 Vin (min) (V) 1.7 Vout (max) (V) 1.5 Vout (min) (V) 1.5 Fixed output options (V) 1.5 Rating HiRel Enhanced Product Noise (µVrms) 30 PSRR at 100 KHz (dB) 16 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 255 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Reverse Current Protection Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 40 Operating temperature range (°C) -55 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55° to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product–Change Notification
  • Qualification Pedigree(1)
  • Stable with No Output Capacitor or Any Value or Type of Capacitor
  • Input Voltage Range: 1.7 V to 5.5 V
  • Ultralow Dropout Voltage:
    40 mV Typ at 250 mA
  • Excellent Load Transient Response—with or without Optional Output Capacitor
  • New NMOS Topology Provides Low Reverse Leakage Current
  • Low Noise: 30 µVRMS Typ (10 kHz to 100 kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy (Line, Load, and Temperature)
  • Less Than 1 µA Max IQ in Shutdown Mode
  • Thermal Shutdown and Specified Min/Max Current Limit Protection
  • Available in Multiple Output Voltage Versions
    • Fixed Outputs of 1.2 V to 5 V
    • Adjustable Outputs from 1.2 V to 5.5 V
    • Custom Outputs Available
  • APPLICATIONS
    • Portable/Battery–Powered Equipment
    • Post–Regulation for Switching Supplies
    • Noise–Sensitive Circuitry such as VCOs
    • Point of Load Regulation for DSPs, FPGAs, ASICs, and Microprocessors

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

All trademarks are the property of their respective owners

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55° to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product–Change Notification
  • Qualification Pedigree(1)
  • Stable with No Output Capacitor or Any Value or Type of Capacitor
  • Input Voltage Range: 1.7 V to 5.5 V
  • Ultralow Dropout Voltage:
    40 mV Typ at 250 mA
  • Excellent Load Transient Response—with or without Optional Output Capacitor
  • New NMOS Topology Provides Low Reverse Leakage Current
  • Low Noise: 30 µVRMS Typ (10 kHz to 100 kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy (Line, Load, and Temperature)
  • Less Than 1 µA Max IQ in Shutdown Mode
  • Thermal Shutdown and Specified Min/Max Current Limit Protection
  • Available in Multiple Output Voltage Versions
    • Fixed Outputs of 1.2 V to 5 V
    • Adjustable Outputs from 1.2 V to 5.5 V
    • Custom Outputs Available
  • APPLICATIONS
    • Portable/Battery–Powered Equipment
    • Post–Regulation for Switching Supplies
    • Noise–Sensitive Circuitry such as VCOs
    • Point of Load Regulation for DSPs, FPGAs, ASICs, and Microprocessors

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

All trademarks are the property of their respective owners

The TPS732xx family of low–dropout (LDO) voltage regulators uses a new topology: an NMOS pass element in a voltage–follower configuration. This topology is stable using output capacitors with low ESR and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS732xx uses an advanced BiCMOS process to yield high precision while delivering low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The low output noise (30 µVRMS with 0.1 µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

The TPS732xx family of low–dropout (LDO) voltage regulators uses a new topology: an NMOS pass element in a voltage–follower configuration. This topology is stable using output capacitors with low ESR and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS732xx uses an advanced BiCMOS process to yield high precision while delivering low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The low output noise (30 µVRMS with 0.1 µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS784-Q1 ACTIVE Automotive, 300-mA, low-IQ, high-PSRR, LDO voltage regulator with high accuracy and enable Improved accuracy (0.5%) and higher PSRR, but lower temperature range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Cap-Free NMOS 250mA Lower Dropout Regulator With Reverse Current Protection datasheet 16 Jun 2006
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS73215 PSpice Transient Model

SBVM370.ZIP (21 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos