8-pin (DRB) package image

TPS73501DRBT ACTIVE

500-mA, low-IQ, low-dropout voltage regulator with enable

ACTIVE Custom reel may be available
Same as: TPS73501DRBT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS73501DRBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRB) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS735

  • Input Voltage: 2.7 V to 6.5 V
  • 500-mA Low-Dropout Regulator With EN
  • Low IQ: 45 µA
  • Multiple Output Voltage Versions Available:
    • Fixed Outputs of 1.2 V to 4.3 V
    • Adjustable Outputs from 1.25 V to 6 V
  • High PSRR: 68 dB at 1 kHz
  • Low Noise: 13.2 µVRMS
  • Fast Start-Up Time: 45 µs
  • Stable With a Ceramic, 2.2-µF, Low-ESR Output Capacitor
  • Excellent Load and Line Transient Response
  • 2% Overall Accuracy (Load, Line, and Temperature, VOUT > 2.2 V)
  • Very Low Dropout: 280 mV at 500 mA
  • 2-mm × 2-mm WSON-6 and
    3-mm × 3-mm SON-8 Packages

Description for the TPS735

The TPS735 low-dropout (LDO), low-power linear regulator offers excellent AC performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses are provided while consuming a very low 45-µA (typical) ground current.

The TPS735 device is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 280 mV at 500-mA output. The TPS735 device uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% (VOUT > 2.2 V) over all load, line, process, and temperature variations. This device is fully specified from TJ = –40°C to +125°C and is offered in a low-profile, 3 mm × 3 mm SON-8 package and a 2 mm × 2 mm WSON-6 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS73501DRBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more