TPS737

ACTIVE

1A ultra-low-dropout voltage regulator with reverse current protection and enable

alarmNotifications Order now

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 2.5, 3, 3.3, 3.4, 5.4 Rating Catalog Noise (µVrms) 48 PSRR at 100 KHz (dB) 33 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 47.7, 50 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Reverse Current Protection Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 2.5, 3, 3.3, 3.4, 5.4 Rating Catalog Noise (µVrms) 48 PSRR at 100 KHz (dB) 33 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 47.7, 50 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Reverse Current Protection Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06 VSON (DRB) 8 9 mm² 3 x 3 WSON (DRV) 6 4 mm² 2 x 2
  • Stable with 1µF or larger ceramic output capacitor
  • Input voltage range: 2.2V to 5.5V
  • Ultra-low dropout voltage
    • Legacy silicon: 130mV typical at 1A
    • New silicon: 122mV typical at 1A
  • Excellent load transient response—even with only 1µF output capacitor
  • NMOS topology delivers low reverse leakage current
  • Initial accuracy: 1%
  • Overall accuracy over line, load, and temperature
    • Legacy silicon: 3%
    • New silicon: 1.5%
  • Less than 20nA typical IQ in shutdown mode
  • Thermal shutdown and current limit for fault protection
  • Available in multiple output voltage versions:
    • Adjustable output: 1.20V to 5.5V
    • Custom outputs available using factory package-level programming
  • Stable with 1µF or larger ceramic output capacitor
  • Input voltage range: 2.2V to 5.5V
  • Ultra-low dropout voltage
    • Legacy silicon: 130mV typical at 1A
    • New silicon: 122mV typical at 1A
  • Excellent load transient response—even with only 1µF output capacitor
  • NMOS topology delivers low reverse leakage current
  • Initial accuracy: 1%
  • Overall accuracy over line, load, and temperature
    • Legacy silicon: 3%
    • New silicon: 1.5%
  • Less than 20nA typical IQ in shutdown mode
  • Thermal shutdown and current limit for fault protection
  • Available in multiple output voltage versions:
    • Adjustable output: 1.20V to 5.5V
    • Custom outputs available using factory package-level programming

The TPS737 linear low-dropout (LDO) voltage regulator uses an NMOS pass transistor in a voltage-follower configuration. This topology is relatively insensitive to the output capacitor value and ESR, allowing for a wide variety of load configurations. Load transient response is excellent, even with a small 1µF ceramic output capacitor. The NMOS topology also allows for very low dropout.

The TPS737 uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Devices that use the latest manufacturing flow have an updated design with new silicon on the latest TI process technology. Current consumption, when not enabled, is less than 20nA and is designed for portable applications. This device is protected by thermal shutdown and foldback current limit.

For applications that require higher output voltage accuracy, consider TI’s TPS7A37 1% overall accuracy, 1A low-dropout voltage regulator.

The TPS737 linear low-dropout (LDO) voltage regulator uses an NMOS pass transistor in a voltage-follower configuration. This topology is relatively insensitive to the output capacitor value and ESR, allowing for a wide variety of load configurations. Load transient response is excellent, even with a small 1µF ceramic output capacitor. The NMOS topology also allows for very low dropout.

The TPS737 uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Devices that use the latest manufacturing flow have an updated design with new silicon on the latest TI process technology. Current consumption, when not enabled, is less than 20nA and is designed for portable applications. This device is protected by thermal shutdown and foldback current limit.

For applications that require higher output voltage accuracy, consider TI’s TPS7A37 1% overall accuracy, 1A low-dropout voltage regulator.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV759P ACTIVE 1-A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable 1-A LDO with lower IQ and 1.5% accuracy and higher PSRR for cost-sensitive applications
TPS7A37 ACTIVE 1-A, high-accuracy, ultra-low-dropout voltage regulator with reverse current protection & enable 1-A LDO, 1% accuracy equivalent with reverse current protection
Pin-for-pin with same functionality to the compared device
TLV757P ACTIVE 1-A, low-IQ high-accuracy low-dropout (LDO) voltage regulator with enable 1-A fixed output LDO regulator with lower IQ and 1.5% accuracy and higher PSRR for cost-sensitive applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS737 1A Low-Dropout Regulator With Reverse Current Protection datasheet (Rev. U) PDF | HTML 30 Sep 2024
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
EVM User's guide TPS73701DRVEVM-529 User's Guide 20 Feb 2013
Application note LDO Performance Near Dropout 08 Oct 2010
User guide TPS73x01DRBEVM-518 User's Guide 13 Aug 2009
Application note 5 VIN solution using DCDC Controllers, a LDO, and a Digitally Prog. Sequencer 24 Nov 2008
User guide DEM-SOT223LDO Demonstration Fixture 15 Oct 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS114S08EVM — ADS114S08 evaluation module

The ADS114S08 evaluation module (EVM) is a platform for evaluation of the ADS114S08 analog-to-digital converter (ADC). The ADS114S08 is a 16-bit, 4-kSPS, 12-channel, low-power delta-sigma ADC for sensor measurement and process control applications. The ADS114S08 also includes a highly-accurate (...)

User guide: PDF
Evaluation board

ADS122C04EVM — ADS122C04 evaluation module

The ADS122C04 evaluation module (EVM) is a platform for evaluating the ADS122C04 analog-to-digital converter (ADC). The ADS122C04 is a 24-bit, 2-kSPS, 4-channel, low-power delta-sigma ADC with an I2C interface for sensor measurement and process control applications. The ADS122C04 also includes an (...)

User guide: PDF
Evaluation board

ADS122U04EVM — ADS122U04 evaluation module

The ADS122U04 evaluation module (EVM) is a platform for evaluation of the ADS122U04 analog-to-digital converter (ADC). The ADS122U04 is a 24-bit, 2-kSPS, 4-channel, low-power delta-sigma ADC with a UART interface for sensor measurement and process control applications. The ADS122U04 also includes (...)

User guide: PDF
Evaluation board

ADS1235EVM — ADS1235 evaluation module

The ADS1235 evaluation module (EVM) is a platform for evaluating the ADS1235 analog-to-digital converter (ADC). ADS1235 is a low-drift, 24-bit, 7200-SPS, 6-channel delta-sigma (ΔΣ) ADC with an integrated PGA for low-noise bridge measurements. This sensor-ready ADC provides a (...)

User guide: PDF
Evaluation board

ADS1261EVM — ADS1261 evaluation module

The ADS1261 evaluation module (EVM) is a platform for evaluating the ADS1261 analog-to-digital converter (ADC). ADS1261 is a low-drift, 24-bit, 40-kSPS, 10-channel delta-sigma (ΔΣ) ADC with an integrated PGA, voltage reference, and internal fault monitors. This sensor-ready ADC provides (...)

User guide: PDF
Evaluation board

MMWAVEPOEEVM — mmWave sensor Power over Ethernet (PoE) evaluation module

MMWAVEPOEEVM enables Power over Ethernet (PoE) for the TI mmWave sensors carrier card platform (MMWAVEICBOOST and compatible HW moduels sold separately). MMWAVEPOEEVM simplifies deployment for development, test, and production by providing power and data transmission over a single ethernet cable, (...)

User guide: PDF | HTML
Buy from a distributor
Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Buy from a distributor
Evaluation board

TAS2557EVM — TAS2557 5.7-W Class-D Audio Amplifier Evaluation Module with Class-H Boost and Speaker Sense

The TAS2557EVM evaluation module provides users with a powerful tool kit for complete assessment of the TAS2557 audio amplifier when used with PurePath™ Console 3 software suite (PPC3). The evaluation module ships with an attached reference speaker. The board provides an USB connection to (...)

User guide: PDF
Buy from a distributor
Evaluation board

TAS2559EVM — TAS2559 5.7-W Class-D Audio Amplifier Evaluation Module

The TAS2559EVM evaluation module provides users with a powerful tool kit for complete assessment of the TAS2559 audio amplifier when used with PurePath™ Console 3 software suite (PPC3). The reference board can be operated in stereo mode by using the TAS2560 device which is on the board. (...)
User guide: PDF
Buy from a distributor
Evaluation board

TAS2560EVM — TAS2560 5.6W Class-D Audio Amplifier Evaluation Module

The TAS2560 evaluation module enables users to quickly and easily evaluate the TAS2560 audio amplifier. This small reference design comes with an USB cable to easily connect the board to your PC and control with a register based graphical user interface provided within PurePath™ Console 3 (...)

User guide: PDF
Buy from a distributor
Evaluation board

TPS73701DRVEVM-529 — TPS73701 LDO Linear Regulator Evaluation Module

The Texas Instruments TPS73701DRVEVM-529 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS73701 Low-Dropout Regulator. The EVM contains header connectors for easy connection to external test and application circuitry.
User guide: PDF
Buy from a distributor
Simulation model

TPS73701 PSpice Transient Model (Rev. A)

SBVM100A.ZIP (22 KB) - PSpice Model
Simulation model

TPS73701 TINA-TI Transient Reference Design

SBVM212.TSC (618 KB) - TINA-TI Reference Design
Simulation model

TPS73701 TINA-TI Transient Spice Model

SBVM213.ZIP (5 KB) - TINA-TI Spice Model
Simulation model

TPS73718 PSPICE Transient Model (Rev. A)

SBVM036A.ZIP (21 KB) - PSpice Model
Simulation model

TPS73718 Unencrypted PSpice Model

SBVM407.ZIP (1 KB) - PSpice Model
Simulation model

TPS73725 PSpice Transient Model

SBVM306.ZIP (21 KB) - PSpice Model
Simulation model

TPS73730 PSpice Transient Model

SBVM307.ZIP (22 KB) - PSpice Model
Simulation model

TPS73733 PSpice Transient Model

SBVM291.ZIP (22 KB) - PSpice Model
Simulation model

TPS73734 PSpice Transient Model

SBVM308.ZIP (22 KB) - PSpice Model
Gerber file

TPS73701DRVEVM-529 Gerber Files

SLVC482.ZIP (754 KB)

Many TI reference designs include the TPS737

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCQ) 6 Ultra Librarian
VSON (DRB) 8 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos