TPS74401-EP

ACTIVE

Enhanced product 3-A LDO 0.8-V to 3.6-V output, fast transient response and programmable soft start

alarmNotifications Order now

Product details

Output options Adjustable Output Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 0.8 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Rating HiRel Enhanced Product Noise (µVrms) 13 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 3 Thermal resistance θJA (°C/W) 27 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Power good, Soft start Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 115 Operating temperature range (°C) -55 to 125
Output options Adjustable Output Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 0.8 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Rating HiRel Enhanced Product Noise (µVrms) 13 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 3 Thermal resistance θJA (°C/W) 27 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Power good, Soft start Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 115 Operating temperature range (°C) -55 to 125
VQFN (RGW) 20 25 mm² 5 x 5
  • Soft-Start (SS) Pin Provides a Linear Startup with Ramp Time Set by External Capacitor
  • 1% Accuracy Over Line, Load, and Temperature
  • Supports Input Voltages as Low as 0.9 V with External Bias Supply
  • Adjustable Output (0.8 V to 3.6 V)
  • Ultra-Low Dropout: 115 mV at 3.0 A (typ)
  • Stable with Any or No Output Capacitor
  • Excellent Transient Response
  • Available in 5 mm × 5 mm × 1 mm QFN Package
  • Active High Enable
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Ranges(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • FPGA Applications
    • DSP Core and I/O Voltages
    • Post-Regulation Applications
    • Applications with Special Start-Up Time or Sequencing Requirements
    • Hot-Swap and Inrush Controls

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

  • Soft-Start (SS) Pin Provides a Linear Startup with Ramp Time Set by External Capacitor
  • 1% Accuracy Over Line, Load, and Temperature
  • Supports Input Voltages as Low as 0.9 V with External Bias Supply
  • Adjustable Output (0.8 V to 3.6 V)
  • Ultra-Low Dropout: 115 mV at 3.0 A (typ)
  • Stable with Any or No Output Capacitor
  • Excellent Transient Response
  • Available in 5 mm × 5 mm × 1 mm QFN Package
  • Active High Enable
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Ranges(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • FPGA Applications
    • DSP Core and I/O Voltages
    • Post-Regulation Applications
    • Applications with Special Start-Up Time or Sequencing Requirements
    • Hot-Swap and Inrush Controls

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

The TPS74401 low-dropout (LDO) linear regulator provides an easy-to-use robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and well-suited for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility permits the user to configure a solution that will meet the sequencing requirements of FPGAs, DSPs, and other applications with specific start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. Each LDO is stable with low-cost ceramic output capacitors and the device is fully specified from –55°C to 125°C.

The TPS74401 low-dropout (LDO) linear regulator provides an easy-to-use robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and well-suited for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility permits the user to configure a solution that will meet the sequencing requirements of FPGAs, DSPs, and other applications with specific start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. Each LDO is stable with low-cost ceramic output capacitors and the device is fully specified from –55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 3.0A Ultra-LDO With Programmable Soft-Start. datasheet (Rev. B) 08 Sep 2010
* VID TPS74401-EP VID V6210611 21 Jun 2016
* Radiation & reliability report TPS74401MRGWTEP Reliability Report 26 Oct 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-01442 — Direct RF-Sampling Radar Receiver for L-, S-, C-, and X-Band Using ADC12DJ3200 Reference Design

This reference design uses the ADC12DJ3200 evaluation module (EVM) to demonstrate a direct RF-sampling receiver for a radar operating in HF, VHF, UHF, L-, S-, C- and part of X-band. The wide analog-input bandwidth and high-sampling rate (6.4 GSPS) of the analog-to-digital converter (ADC) provides (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos