TPS76901-EP

ACTIVE

Enhanced product, ultra-low power 100-mA low-dropout voltage regular

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS769-Q1 ACTIVE Automotive, 100mA 10V low-IQ low-dropout voltage regulator with enable Automotive version

Product details

Output options Adjustable Output Iout (max) (A) 0.1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 0 Rating HiRel Enhanced Product Noise (µVrms) 190 PSRR at 100 KHz (dB) 27 Iq (typ) (mA) 0.017 Thermal resistance θJA (°C/W) 259 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 71 Operating temperature range (°C) -55 to 150
Output options Adjustable Output Iout (max) (A) 0.1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 0 Rating HiRel Enhanced Product Noise (µVrms) 190 PSRR at 100 KHz (dB) 27 Iq (typ) (mA) 0.017 Thermal resistance θJA (°C/W) 259 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 71 Operating temperature range (°C) -55 to 150
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 100-mA Low-Dropout Regulator
  • Available in Adjustable Versions
  • Only 335-µA Quiescent Current With 100 mA
    at 150°C
  • 1-µA Quiescent Current in Standby Mode
  • Dropout Voltage Typically 71 mV at 100 mA
  • Over Current Limitation
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/150°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments’ high temperature products utilize
      highly optimized silicon (die) solutions with design and
      process enhancements to maximize performance over
      extended temperatures.

(1) Custom temperature ranges available
  • 100-mA Low-Dropout Regulator
  • Available in Adjustable Versions
  • Only 335-µA Quiescent Current With 100 mA
    at 150°C
  • 1-µA Quiescent Current in Standby Mode
  • Dropout Voltage Typically 71 mV at 100 mA
  • Over Current Limitation
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/150°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments’ high temperature products utilize
      highly optimized silicon (die) solutions with design and
      process enhancements to maximize performance over
      extended temperatures.

(1) Custom temperature ranges available

The TPS76901 low-dropout (LDO) voltage regulator offers the benefits of low dropout voltage, ultralow-power operation, and miniaturized packaging. This regulator features low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. The TPS76901 is ideal for micropower operations and where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (28 µA maximum) and is stable over the entire range of output load current (0 mA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system battery operating life.

The TPS76901 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA, typical at TJ = 25°C. The TPS76901 is a variable version programmable over the range of 1.2 V to 4.5 V.

The TPS76901 low-dropout (LDO) voltage regulator offers the benefits of low dropout voltage, ultralow-power operation, and miniaturized packaging. This regulator features low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. The TPS76901 is ideal for micropower operations and where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (28 µA maximum) and is stable over the entire range of output load current (0 mA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system battery operating life.

The TPS76901 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA, typical at TJ = 25°C. The TPS76901 is a variable version programmable over the range of 1.2 V to 4.5 V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Ultralow-Power, 100-mA Low-Dropout Linear Regulator datasheet (Rev. A) 10 Dec 2009
* VID TPS76901-EP VID V6210607 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos