TPS793

ACTIVE

200mA low-dropout voltage regulator with enable

TPS793

ACTIVE

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.4 Vout (min) (V) 1.22 Fixed output options (V) 1.8, 2.5, 2.8, 2.85, 3, 3.3, 4.75 Rating Catalog Noise (µVrms) 32 PSRR at 100 KHz (dB) 44 Iq (typ) (mA) 0.17 Thermal resistance θJA (°C/W) 178 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 112 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.4 Vout (min) (V) 1.22 Fixed output options (V) 1.8, 2.5, 2.8, 2.85, 3, 3.3, 4.75 Rating Catalog Noise (µVrms) 32 PSRR at 100 KHz (dB) 44 Iq (typ) (mA) 0.17 Thermal resistance θJA (°C/W) 178 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 112 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV705 ACTIVE 200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with low-noise & enable 56% smaller WCSP package, lower VIN range, lower cost, improved noise, improved PSRR>10 Hz, lower IQ
TPS784 ACTIVE 300-mA, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with high accuracy and enable High-accuracy (0.5% typical), 25-uA IQ, adjustable-output LDO in SOT-23 package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Radiation & reliability report TPS793285YEQ Reliability Report 10 Oct 2003
Application note Cyclone™ III FPGA Starter Kit Power Reference Design 27 Mar 2008
User guide DEM-SOT23LDO Demonstration Fixture User's Guide (Rev. A) 02 Jun 2005
Application note NanoStar™ Wafer Chip-Scale Package Design Guide 05 Sep 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-SOT23LDO — DEM-SOT23LDO Compatible With Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Package

User guide: PDF
Not available on TI.com
Evaluation board

TMDXEVM368 — TMS320DM36x Evaluation Module

The TMS320DM36x Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of TI’s Digital Media (DMx) processors and begin building digital video applications such as IP security cameras, action cameras, drones, wearables, digital signage, video doorbells, and (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS79301EVM — TPS79301 Evaluation Module

User guide: PDF
Not available on TI.com
Evaluation board

TPS79328EVM — TPS79328 Evaluation Module

The purpose of this EVM is to facilitate evaluation of the TPS793xx family of LDO regulators. Each EVM package contains one SLVP191 test board, with either a TPS79301DBV linear regulator or a TPS79328DBV linear regulator, as well as supporting passive components. The TPS79301DBV adjustable device (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS79301 PSpice Transient Model

SLVMA75.ZIP (35 KB) - PSpice Model
Simulation model

TPS79318 PSpice Transient Model

SGLM013.ZIP (21 KB) - PSpice Model
Simulation model

TPS79325 PSpice Transient Model

SGLM014.ZIP (21 KB) - PSpice Model
Simulation model

TPS79328 PSpice Transient Model

SGLM015.ZIP (21 KB) - PSpice Model
Simulation model

TPS793285 PSpice Transient Model

SGLM016.ZIP (21 KB) - PSpice Model
Simulation model

TPS79330 PSpice Transient Model

SGLM012.ZIP (28 KB) - PSpice Model
Simulation model

TPS79333 PSpice Transient Model

SGLM017.ZIP (21 KB) - PSpice Model
Simulation model

TPS793475 PSpice Transient Model

SGLM018.ZIP (21 KB) - PSpice Model
Reference designs

TIDEP0025 — Single Chip Drive for Industrial Communications and Motor Control

This reference design implements hardware interface based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The platform also allows you to implement real-time EtherCAT communications standards in a broad range of industrial automation equipment. It enables designs with a low (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0035 — ARM MPU with Integrated HIPERFACE DSL Master Interface Reference Design

This reference design implements HIPERFACE DSL master protocol on Industrial Communication Sub-System (PRU-ICSS). The two-wire interface allows integration of position feedback wires into motor cable.  It consists of AM437x PRU-ICSS firmware and TIDA-00177 transceiver reference design.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00254 — Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP® Technology

The 3D Machine Vision reference design employs Texas Instruments DLP® Advanced Light Control Software Development Kit (SDK) for LightCrafter™ series controllers, which allows developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD) (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00826 — 50-Ohm 2-GHz Oscilloscope Front-end Reference Design

This reference design is part of an analog front-end for 50Ω-input oscilloscope application. System designers can readily use this evaluation platform to process input signals from DC to 2 GHz in both frequency-domain and time-domain applications.
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0014 — Dual Camera Reference Design based on TMDXEVM437X

Developers looking for camera support on the Sitara AM437x processors can use this reference design to jump start their development. The AM437x camera interface is a parallel port that can be configured as a single or dual camera interface. The dual camera configuration enables the use of two (...)
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos