TPS7A4501-SP

ACTIVE

Radiation-hardened, QMLV, 1.5-V to 20-V input 1.5-A low-dropout (LDO) regulator

TPS7A4501-SP

ACTIVE

Product details

Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 20 Vin (min) (V) 2.3 Vout (max) (V) 19.2 Vout (min) (V) 1.21 Rating Space Noise (µVrms) 50 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 86 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 270 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 86 Radiation, TID (typ) (krad) 100
Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 20 Vin (min) (V) 2.3 Vout (max) (V) 19.2 Vout (min) (V) 1.21 Rating Space Noise (µVrms) 50 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 86 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 270 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 86 Radiation, TID (typ) (krad) 100
CFP (HKU) 10 45.4896 mm² 7.02 x 6.48 CFP (U) 10 139.36 mm² 21.44 x 6.5 DIESALE (KGD) See data sheet
  • QMLV Qualified SMD 5962-12224
  • Adjustable Output from 1.21 to 20 V
  • Optimized for Fast-Transient Response
  • High Output Voltage Accuracy: 1.15% at 25°C (Typical)
  • Dropout Voltage: 200 mV With ILOAD = 750 mA (Typical)
  • Low Noise: 50 µVRMS (10 Hz to 100 kHz) for VOUT = 5 V
  • High Ripple Rejection: 68 dB at 1 kHz
  • 1-mA Quiescent Current
  • No Protection Diodes Needed
  • Stable With Ceramic Output Capacitor
  • Reverse-Battery Protection
  • Reverse Current Protection
  • 5962-1222402VHA:
    • Wide Vin 2.3 to 20 V
    • Output Current: 750 mA
  • 5962R1222403VXC:
    • Wide Vin 2.9 to 20 V
    • Output Current: 1.5 A
    • Thermally-Enhanced HKU Package
    • Radiation Hardness Assurance (RHA) up to Total Ionizing Dose (TID) 100 krad (Si)
    • Exhibits Low Dose Rate Sensitivity But Remains Within the Pre-Radiation Electrical Limits at 100 krad Total Dose Level, as Allowed by MIL-STD-883, TM1019
  • QMLV Qualified SMD 5962-12224
  • Adjustable Output from 1.21 to 20 V
  • Optimized for Fast-Transient Response
  • High Output Voltage Accuracy: 1.15% at 25°C (Typical)
  • Dropout Voltage: 200 mV With ILOAD = 750 mA (Typical)
  • Low Noise: 50 µVRMS (10 Hz to 100 kHz) for VOUT = 5 V
  • High Ripple Rejection: 68 dB at 1 kHz
  • 1-mA Quiescent Current
  • No Protection Diodes Needed
  • Stable With Ceramic Output Capacitor
  • Reverse-Battery Protection
  • Reverse Current Protection
  • 5962-1222402VHA:
    • Wide Vin 2.3 to 20 V
    • Output Current: 750 mA
  • 5962R1222403VXC:
    • Wide Vin 2.9 to 20 V
    • Output Current: 1.5 A
    • Thermally-Enhanced HKU Package
    • Radiation Hardness Assurance (RHA) up to Total Ionizing Dose (TID) 100 krad (Si)
    • Exhibits Low Dose Rate Sensitivity But Remains Within the Pre-Radiation Electrical Limits at 100 krad Total Dose Level, as Allowed by MIL-STD-883, TM1019

The TPS7A4501-SP is a low-dropout (LDO) regulator optimized for fast-transient response. The 5962-1222402VHA can supply 750 mA of output current with a dropout voltage of 300 mV. The 5962R1222403VXC can supply 1.5 A of output current with a dropout voltage of 320 mV. Quiescent current is well controlled; it does not rise in dropout, as with many other regulators. In addition to fast transient response, the TPS7A4501-SP regulator has very-low output noise, which makes it ideal for sensitive RF supply applications.

Output voltage range is from 1.21 to 20 V. The TPS7A4501-SP is stable with output capacitance as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The device is available as an adjustable device with a 1.21-V reference voltage. The 5962-1222402VHA is available in 10-pin CFP (U) package and 5962R1222403VXC is available in thermally-enhanced 10-pin CFP (HKU) package. Known good die (KGD) option is available for both 5962-1222402V9A for non-RHA version and 5962R1222403V9A for RHA.

The TPS7A4501-SP is a low-dropout (LDO) regulator optimized for fast-transient response. The 5962-1222402VHA can supply 750 mA of output current with a dropout voltage of 300 mV. The 5962R1222403VXC can supply 1.5 A of output current with a dropout voltage of 320 mV. Quiescent current is well controlled; it does not rise in dropout, as with many other regulators. In addition to fast transient response, the TPS7A4501-SP regulator has very-low output noise, which makes it ideal for sensitive RF supply applications.

Output voltage range is from 1.21 to 20 V. The TPS7A4501-SP is stable with output capacitance as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The device is available as an adjustable device with a 1.21-V reference voltage. The 5962-1222402VHA is available in 10-pin CFP (U) package and 5962R1222403VXC is available in thermally-enhanced 10-pin CFP (HKU) package. Known good die (KGD) option is available for both 5962-1222402V9A for non-RHA version and 5962R1222403V9A for RHA.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7H1111-SP ACTIVE Radiation-hardened, QMLV and QMLP, 1.5A ultra-low-noise high-PSRR low-dropout (LDO) regulator Ceramic QMLV or plastic QMLP LDO with lower input and output voltage, lower noise and higher power-supply rejection
NEW TPS7H1121-SP ACTIVE Radiation-hardened, QMLV and QMLP, 2.25V to 14V input, 2A low-dropout (LDO) regulator QMLV version with higher current capability, more features and similar size ceramic package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 27
Type Title Date
* Data sheet TPS7A4501-SP Low-Dropout Voltage Regulator datasheet (Rev. D) PDF | HTML 11 Aug 2015
* Radiation & reliability report TPS7A4501-SP (5962-1222402VHA) Neutron Displacement Damage Characterization (Rev. A) 15 Jun 2021
* SMD TPS7A4501-SP SMD 5962-12224 12 Apr 2021
* Radiation & reliability report TPS7A4501-SP Single-Event Effects Test Report 22 Oct 2018
* Radiation & reliability report TPS7A4501-SP Total Ionizing Dose Radiation Report (Rev. A) 16 Mar 2017
Design guide Radiation-Hardened Space Battery Management System (BMS) Reference Design PDF | HTML 12 Dec 2024
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 23 Oct 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Technical article Maximizing performance with clean and low-noise power using space-grade LDOs PDF | HTML 05 Jan 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
White paper Space Power Supply for the STAR-Tiger SpaceFibre Routing Switch PDF | HTML 27 Jul 2023
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 14 Dec 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 13 Dec 2022
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Space-Grade, 100-krad, Voltage-Controlled Current Sink (0–200 mA) Circuit PDF | HTML 30 Jun 2021
Circuit design Space-Grade, 50-krad, 2-Wire, Discrete 4–20-mA Current Transmitter Circuit PDF | HTML 27 May 2021
Technical article How to choose the right LDO for your satellite application PDF | HTML 09 Apr 2021
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
Technical article 4 trends in space-grade power management PDF | HTML 12 Feb 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Technical article When failure isn’t an option: power up your next satellite with integrated functio PDF | HTML 30 Apr 2019
User guide TSW12D1620EVM-CVAL User's Guide (Rev. A) 29 Jan 2019
Application note Use of an LDO as a Load Switch for Space Applications 01 Aug 2018
EVM User's guide TPS7A4501SPEVM User’s Guide 17 Nov 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC12DJ3200EVMCVAL — ADC12DJ3200QML-SP evaluation module

The ADC12DJ3200EVMCVAL is an evaluation module (EVM) that evaluates the ADC12DJ3200QML-SP device. ADC12DJ3200QML-SP is a space-grade, low-power, 12-bit, dual 3.2-GSPS/single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter, (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADS1282EVM-CVAL — ADS1282-SP radiation-tolerant evaluation module

The ADS1282-SP EVM is a compact evaluation kit for evaluating the ADS1282-SP, a radiation-tolerant, extremely high-performance, dual-channel ADC. The ADS1282-SP EVM plugs directly to the MSP430FR5959 launchpad (not included with ADS1282-SP EVM) which connects to PC via USB. Complete evaluation (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS7A4501EVM-CVAL — TPS7A4501-SP wide-VIN evaluation module (EVM)

The TPS7A4501 is a low-dropout (LDO) regulator optimized for fast transient respone.
It provides thermally enhanced small size solution capable of delivering 1.5A load current, and has low output noise for sensitive RF applicatons.

User guide: PDF
Not available on TI.com
Evaluation board

TSW12D1620EVM-CVAL — ADC12D1620QML-SP evaluation module for 300-krad, 12-bit, dual 1.6-GSPS or single 3.2-GSPS ADC

The TSW12D1620EVM-CVAL is a 1.5-GHz wideband receiver evaluation module (EVM) that includes ceramic engineering models of the amplifier, analog-to-digital converter (ADC), clocking, temperature sensor, microcontroller, and power solution. The board is best suited for (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS7A4501-SP PSpice Transient Model (Rev. A)

SLVMC22A.ZIP (16 KB) - PSpice Model
Simulation model

TPS7A4501-SP PSpice Worst-Case Analysis Model

SLVMDA5.ZIP (796 KB) - PSpice Model
Calculation tool

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware

Supported products & hardware

Products
Linear & low-dropout (LDO) regulators
TPS7A33 1-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable TPS7A47 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable TPS7A47-Q1 Automotive 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable TPS7A4701-EP Enhanced product, 36-V, 1-A, 4-μVRMS, RF LDO voltage regular TPS7A52 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A52-Q1 Automotive 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A53 3-A, low-VIN (1.1 V) low-noise high-accuracy ultra-low-dropout (LDO) voltage regulator TPS7A53-Q1 Automotive, 3-A, low-VIN (1.1 V) low-noise high-accuracy ultra-low-dropout (LDO) voltage regulator TPS7A53A-Q1 Automotive, 3-A, low-VIN 5.6-µVRMS low-noise high-accuracy ultra-low dropout voltage regulator TPS7A53B 3-A, 1.1-V, low-VIN, low-noise high-accuracy ultra-low-dropout voltage regulator with 0.5-V low VREF TPS7A54 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A54-Q1 Automotive 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A57 5-A, low-input-voltage, low-noise, high-accuracy low-dropout (LDO) voltage regulator TPS7A83A 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good TPS7A84A 3-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good TPS7A85A 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good TPS7A94 1-A, ultra-low noise, ultra-high PSRR, RF voltage regulator TPS7B7702-Q1 Automotive 300-mA, off-battery (40-V), dual-channel adjustable antenna low-dropout voltage regulator TPS7A8300 2-A, low-VIN, low-2-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good wi TPS7A84 3-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy TPS7A85 4-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy TPS7A96 2-A, ultra-low noise ultra-high PSRR RF voltage regulator TPS7A4501-SP Radiation-hardened, QMLV, 1.5-V to 20-V input 1.5-A low-dropout (LDO) regulator TPS7H1111-SP Radiation-hardened, QMLV and QMLP, 1.5A ultra-low-noise high-PSRR low-dropout (LDO) regulator TPS7H1111-SEP Radiation-tolerant, 1.5A, ultra-low-noise ultra-high-PSRR RF LDO regulator TPS7A90 500-mA, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy TPS7A91 1-A, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy TPS7A92 2-A, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy
Hardware development
Evaluation board
TPS7A57EVM-081 TPS7A57 evaluation module for 5-A low-noise high-accuracy low-dropout (LDO) voltage regulator
Reference designs

TIDA-010191 — Space-grade multichannel JESD204B 15-GHz clocking reference design

Phased-array antennas and digital beamforming are key technologies that will boost the performance of future spaceborne radar imaging and broadband satellite communication systems. Digital beamforming, unlike analog beamforming, typically requires a set of data converters per antenna element. (...)
Design guide: PDF
Reference designs

TIDA-060042 — Series resistance temperature detector (RTD) sensing reference design

The TIDA-060042 reference design demonstrates a fully space-graded ratiometric temperature sensing circuit using ADS1282EVM-PDK. This circuit measures temperature at up to 10 different locations without any use of buffers. The majority of space applications require temperature measurement in (...)
Design guide: PDF
Reference designs

TIDA-070005 — 3- to 7-VIN, 24-A IOUT, 0.95-VOUT, Space-grade current sharing point-of-load (POL) reference design

This is a 24-A DC/DC space power hardware reference design.

As FPGA and ASIC technology advances, the core voltage requirements get lower but the current demand is larger. The newest space grade FPGAs and ASICS require low voltage and high currents for their core power consumption. These high (...)

Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (HKU) 10 Ultra Librarian
CFP (U) 10 Ultra Librarian
DIESALE (KGD)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos