TPS92020

ACTIVE

Resonant-Switching Driver Controller for LED Lighting

Product details

Vin (min) (V) 11.5 Vin (max) (V) 18 Operating temperature range (°C) -40 to 125 Control mode Voltage Topology Half bridge, LLC Rating Catalog Features Disable, Over Temperature Protection, Programmable soft start, Variable switching frequency control, Zero voltage switching
Vin (min) (V) 11.5 Vin (max) (V) 18 Operating temperature range (°C) -40 to 125 Control mode Voltage Topology Half bridge, LLC Rating Catalog Features Disable, Over Temperature Protection, Programmable soft start, Variable switching frequency control, Zero voltage switching
SOIC (D) 8 29.4 mm² 4.9 x 6
  • LLC Resonant Switching Driver Controller for Multi-String LED
    Lighting Applications
  • Half-Bridge Topology
  • Fixed or Variable Switching Frequency Control
  • Programmable Soft-Start Time
  • Programmable Dead Time for Best Efficiency
  • Easy ON/OFF Control
  • Overcurrent Protection
  • Over-Temperature Protection
  • Bias Voltage UVLO and OVP
  • Integrated Gate Driver With 0.4-A Source and 0.8-A Sink Capability
  • Operating Temperature Range: –40°C to 125°C
  • SOIC 8-Pin Package

  • LLC Resonant Switching Driver Controller for Multi-String LED
    Lighting Applications
  • Half-Bridge Topology
  • Fixed or Variable Switching Frequency Control
  • Programmable Soft-Start Time
  • Programmable Dead Time for Best Efficiency
  • Easy ON/OFF Control
  • Overcurrent Protection
  • Over-Temperature Protection
  • Bias Voltage UVLO and OVP
  • Integrated Gate Driver With 0.4-A Source and 0.8-A Sink Capability
  • Operating Temperature Range: –40°C to 125°C
  • SOIC 8-Pin Package

The TPS92020 is a high-performance resonant-switching LED driver controller. It is designed for use in higher power LED lighting systems. The TPS92020 uses resonant switching in an LLC topology to achieve a very high efficiency compared to traditional half-bridge converters.

The programmable dead time enables zero-voltage switching with minimum magnetizing current, maximizing system efficiency across a variety of applications.

The TPS92020 can operate in two switching frequency modes. Fixed frequency allows for simple design when the load current is constant while variable switching allows for optimal closed-loop control for loads with varying currents. The internal oscillator supports the switching frequencies from 30 kHz to 350 kHz. This high-accuracy oscillator realizes the minimum switching frequency limiting with 4% tolerance, allowing the designer to avoid over-design of the power stage and, thus, further reducing overall system cost.

The programmable soft-start timer maximizes design flexibility demanded by the varied requirements of end equipments utilizing a half-bridge topology. The TPS92020 incorporates a 0.4-A source and 0.8-A sink for driving a low-cost gate driver transformer, delivering complete system protection functions including overcurrent, UVLO, bias supply OVP and OTP.

The TPS92020 is a high-performance resonant-switching LED driver controller. It is designed for use in higher power LED lighting systems. The TPS92020 uses resonant switching in an LLC topology to achieve a very high efficiency compared to traditional half-bridge converters.

The programmable dead time enables zero-voltage switching with minimum magnetizing current, maximizing system efficiency across a variety of applications.

The TPS92020 can operate in two switching frequency modes. Fixed frequency allows for simple design when the load current is constant while variable switching allows for optimal closed-loop control for loads with varying currents. The internal oscillator supports the switching frequencies from 30 kHz to 350 kHz. This high-accuracy oscillator realizes the minimum switching frequency limiting with 4% tolerance, allowing the designer to avoid over-design of the power stage and, thus, further reducing overall system cost.

The programmable soft-start timer maximizes design flexibility demanded by the varied requirements of end equipments utilizing a half-bridge topology. The TPS92020 incorporates a 0.4-A source and 0.8-A sink for driving a low-cost gate driver transformer, delivering complete system protection functions including overcurrent, UVLO, bias supply OVP and OTP.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Resonant-Switching Driver Controller for LED Lighting datasheet 21 Apr 2010
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide UCC28810EVM-003 110W Multiple String LED Driver with Universal Line Input and PF (Rev. B) 01 Oct 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28810EVM-003 — 110-W Multiple String LED Driver with Universal Line Input and PFC Evaluation Module

The UCC28810EVM-003 is an 110-W offline AC-to-DC LED current driver with power factor correction. This design utilizes a three stage approach with a universal input boost PFC stage, a low-side buck stage providing a controlled current source and a half-bridge DC transformer stage to provide (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos