Home Power management LED drivers Illumination LED drivers

TPS92561

ACTIVE

Phase dimmable, Single Stage boost controller for LED Lighting

alarmNotifications Order now

Product details

Input voltage type AC/DC, DC/DC Topology Boost, Boost Controller Vin (min) (V) 6.5 Vin (max) (V) 42 Vout (max) (V) 400 Vout (min) (V) 5 Iout (max) (A) 2 Iq (typ) (mA) 1.4 Features Adjustable Switch Frequency, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Forward Phase (Triac), Reverse Phase Number of channels 1 Rating Catalog
Input voltage type AC/DC, DC/DC Topology Boost, Boost Controller Vin (min) (V) 6.5 Vin (max) (V) 42 Vout (max) (V) 400 Vout (min) (V) 5 Iout (max) (A) 2 Iq (typ) (mA) 1.4 Features Adjustable Switch Frequency, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Forward Phase (Triac), Reverse Phase Number of channels 1 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Simple Hysteretic Control
  • Compact Solution and Simple Bill Of Materials
  • Naturally Dimmable TRIAC and Reverse Phase
    Dimmers
  • Implements LED Drive Circuits Capable of
    High >90% Efficiency, >0.9 Power Factor, and
    <20% THD
  • Programmable Output Over-voltage Protection
  • Overtemperature Shutdown
  • VCC Undervoltage Lockout
  • 8-Pin VSSOP (MSOP) With Exposed Pad
  • Simple Hysteretic Control
  • Compact Solution and Simple Bill Of Materials
  • Naturally Dimmable TRIAC and Reverse Phase
    Dimmers
  • Implements LED Drive Circuits Capable of
    High >90% Efficiency, >0.9 Power Factor, and
    <20% THD
  • Programmable Output Over-voltage Protection
  • Overtemperature Shutdown
  • VCC Undervoltage Lockout
  • 8-Pin VSSOP (MSOP) With Exposed Pad

The TPS92561 device is a boost controller for LED lighting applications utilizing high-voltage, low-current LEDs. A boost converter approach to lighting applications allows the creation of the smallest volume converter possible and enables high efficiencies beyond 90%. The device incorporates a current sense comparator with a fixed offset enabling a simple hysteretic control scheme free of the loop compensation issues typically associated with a boost converter. The integrated OVP and VCC regulator further simplify the design procedure and reduce external component count.

The TPS92561 device is a boost controller for LED lighting applications utilizing high-voltage, low-current LEDs. A boost converter approach to lighting applications allows the creation of the smallest volume converter possible and enables high efficiencies beyond 90%. The device incorporates a current sense comparator with a fixed offset enabling a simple hysteretic control scheme free of the loop compensation issues typically associated with a boost converter. The integrated OVP and VCC regulator further simplify the design procedure and reduce external component count.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS92561 Phase-Dimmable, Single-Stage Boost Controller for LED Lighting datasheet (Rev. C) PDF | HTML 25 Nov 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Technical article A modular view of an LED lighting control design PDF | HTML 10 Jul 2018
User guide Using the TPS92561 Off-Line Boost LED Driver (Rev. A) 30 Jan 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS92561 TINA-TI Reference Design

SLVMA77.TSC (256 KB) - TINA-TI Reference Design
Simulation model

TPS92561 TINA-TI Reference Design AC_INPUT

SLVMA91.TSC (263 KB) - TINA-TI Reference Design
Simulation model

TPS92561 TINA-TI Transient Spice Model

SLVMA79.ZIP (14 KB) - TINA-TI Spice Model
Calculation tool

TPS92561DESIGN-CALC TPS92561 Design Spreadsheet

The TPS92561 Design Calculator is an Excel based design tool to aid in determining external component values for the TPS92561 Phase Dimmable, Single Stage Boost Controller for LED Lighting. The TPS92561 is an easy to use LED driver ideally suited for LED lamps and downlights.

Supported products & hardware

Supported products & hardware

Products
Illumination LED drivers
TPS92561 Phase dimmable, Single Stage boost controller for LED Lighting
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01081 — LED-Lighting Control Reference Design for Machine Vision

This LED lighting control reference design demonstrates a unique approach to drive and control a string of multiple high-power light-emitting diodes (LEDs). This reference design is targeted for industrial machine vision systems and is also suitable for other industrial or automotive lighting (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos