Product details

BB BW LP filter (min) (MHz) 0.7 BB BW LP filter (max) (MHz) 15 Supply voltage (typ) (V) 5 IIP3 (typ) (dBm) 24 IIP2 (typ) (dBm) 60 Frequency range (typ) 0.7 - 4.0 GHz Rating Catalog Operating temperature range (°C) -40 to 85
BB BW LP filter (min) (MHz) 0.7 BB BW LP filter (max) (MHz) 15 Supply voltage (typ) (V) 5 IIP3 (typ) (dBm) 24 IIP2 (typ) (dBm) 60 Frequency range (typ) 0.7 - 4.0 GHz Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² 7 x 7
  • Frequency Range: 700 MHz to 4000 MHz
  • Integrated Baseband Programmable-Gain Amplifier
  • On-Chip Programmable Baseband Filter
  • High Out-of-Band IP3: 24 dBm at 2400 MHz
  • High Out-of-Band IP2: 60 dBm at 2400 MHz
  • Hardware and Software Power Down
  • Three-Wire Serial Interface
  • Single Supply: 4.5-V to 5.5-V Operation
  • Silicon Germanium Technology
  • APPLICATIONS
    • Multicarrier Wireless Infrastructure
    • WiMAX
    • High-Linearity Direct-Downconversion Receiver
    • LTE (Long Term Evolution)

All trademarks are the property of their respective owners.

  • Frequency Range: 700 MHz to 4000 MHz
  • Integrated Baseband Programmable-Gain Amplifier
  • On-Chip Programmable Baseband Filter
  • High Out-of-Band IP3: 24 dBm at 2400 MHz
  • High Out-of-Band IP2: 60 dBm at 2400 MHz
  • Hardware and Software Power Down
  • Three-Wire Serial Interface
  • Single Supply: 4.5-V to 5.5-V Operation
  • Silicon Germanium Technology
  • APPLICATIONS
    • Multicarrier Wireless Infrastructure
    • WiMAX
    • High-Linearity Direct-Downconversion Receiver
    • LTE (Long Term Evolution)

All trademarks are the property of their respective owners.

The TRF371125 is a highly linear and integrated direct-conversion quadrature demodulator. The TRF371125 integrates balanced I and Q mixers, LO buffers, and phase splitters to convert an RF signal directly to I and Q baseband. The on-chip programmable-gain amplifiers allow adjustment of the output signal level without the need for external variable-gain (attenuator) devices. The TRF371125 integrates programmable baseband low-pass filters that attenuate nearby interference, eliminating the need for an external baseband filter.

Housed in a 7-mm × 7-mm QFN package, the TRF371125 provides the smallest and most integrated receiver solution available for high-performance equipment.

The TRF371125 is a highly linear and integrated direct-conversion quadrature demodulator. The TRF371125 integrates balanced I and Q mixers, LO buffers, and phase splitters to convert an RF signal directly to I and Q baseband. The on-chip programmable-gain amplifiers allow adjustment of the output signal level without the need for external variable-gain (attenuator) devices. The TRF371125 integrates programmable baseband low-pass filters that attenuate nearby interference, eliminating the need for an external baseband filter.

Housed in a 7-mm × 7-mm QFN package, the TRF371125 provides the smallest and most integrated receiver solution available for high-performance equipment.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TRF371125 Integrated IQ Demodulator datasheet (Rev. B) 03 Dec 2010
Technical article Can a clock generator act as a jitter cleaner? PDF | HTML 23 Mar 2017
Technical article Don’t let bad reference signals destroy the phase noise in your PLL/synthesizer PDF | HTML 10 Jan 2017
Technical article A survival guide to scaling your PLL loop filter design PDF | HTML 22 Nov 2016
User guide TSW6011EVM Quick Start Guide (Rev. D) 17 Aug 2016
Technical article What to do when your PLL does not lock PDF | HTML 12 Jul 2016
Technical article Issues with jitter, phase noise, lock time or spurs? Check the loop-filter bandwid PDF | HTML 06 Jun 2016
Application note Characterization Report for FMC30RF 18 Sep 2014
EVM User's guide TRF3711xxEVM User's Guide (Rev. B) 05 Nov 2010
Application note DC Offset Auto-Calibration of TRF371x 05 Nov 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF371125EVM — TRF371125EVM Evaluation Module

The TRF371125EVM is the evaluation module for the TRF371125 device. The TRF371125 is a direct conversion quadrature demodulator which integrates programmable baseband filters, adjustable DC offset correction, and output buffer amplifiers for driving high speed ADCs. The TRF371125 is suited for (...)

User guide: PDF
Buy from a distributor
GUI for evaluation module (EVM)

SLAC557 TSW6011EVM GUI Installer

Supported products & hardware

Supported products & hardware

Products
Clock generators
CDCE62005 5/10 outputs clock generator/jitter cleaner with integrated dual VCO
IQ demodulators
TRF371125 0.7 - 4.0 GHz Wide Bandwidth Integrated Direct Down Conversion Receiver
Reference designs

TIDA-00078 — Direct Down-Conversion System with I/Q Correction

The I/Q Correction block implemented in the Field Programmable Gate Array (FPGA) of the TSW6011EVM helps users to adopt a direct down conversion receiver architecture in a wireless system. The I/Q correction block consists of a single-tap blind algorithm, which corrects the frequency-independent (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos