48-pin (RGZ) package image

TRF372017IRGZR ACTIVE

300 MHz to 4.8GHz Quadrature Modulator with integrated wideband PLL/VCO

ACTIVE Custom reel may be available
Same as: TRF372017IRGZR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TRF372017IRGZT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the TRF372017

  • Fully Integrated PLL/VCO and IQ Modulator
  • LO Frequency from 300 MHz to 4.8 GHz
  • 76-dBc Single-Carrier WCDMA ACPR at –8-dBm
    Channel Power
  • OIP3 of 26 dBm
  • P1dB of 11.5 dBm
  • Integer/Fractional PLL
  • Phase Noise –132 dBc/Hz
    (at 1 MHz, fVCO of 2.3 GHz)
  • Low Noise Floor: –160 dBm/Hz
  • Input Reference Frequency Range: Up to
    160 MHz
  • VCO Frequency Divided by 1-2-4-8 Output
  • APPLICATIONS
    • Wireless Infrastructure
      • CDMA: IS95, UMTS, CDMA2000,
        TD-SCDMA
      • TDMA: GSM, IS-136, EDGE/UWC-136
      • LTE
    • Wireless Local Loop
    • Point-to-Point Wireless Access
    • Wireless MAN Wideband Transceivers

All other trademarks are the property of their respective owners

Description for the TRF372017

TRF372017 is a high-performance, direct up-conversion device, integrating a high-linearity, low-noise IQ modulator and an integer-fractional PLL/VCO. The VCO uses integrated frequency dividers to achieve a wide, continuous tuning range of 300 MHz to 4800 MHz. The LO is available as an output with independent frequency dividers. The device also accepts input from an external LO or VCO. The modulator baseband inputs can be biased either internally or externally. Internal DC offset adjustment enables carrier cancellation. The device is controlled through a 3-wire serial programming interface (SPI). A control pin invokes power-save mode to reduce power consumption while keeping the VCO locked for fast start-up.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TRF372017IRGZT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more