TRF3722
- IQ Modulator with Integrated PLL and VCO
- Integer-N/Fractional-N PLL
- Modulator Supports 400 MHz to 4200 MHz
- PLL and VCO Supports 280 MHz to 4100 MHz
- OIP3 at 900 MHz = 31 dBm
- OIP3 at 1800 MHz = 30 dBm
- VCO 1800-MHz Open Loop Phase Noise = –141 dBc/Hz at 1 MHz Offset
- Independent LO Output Supports divide-by 1/2/4/8
- Modulator Low Power and High Gain Modes
- Multiple Power Down Modes
The TRF3722 is a high performance direct conversion quadrature modulator with exceptional linearity and low noise performance. The typical
0.25-V baseband common mode voltage supports seamless interface with current source DACs. The device integrates the PLL and VCO to provide the local oscillator (LO) to the modulator. The PLL and VCO provides excellent phase noise performance to satisfy the most stringent transmit communication requirements. The device also provides additional LO output for driving a second modulator or down converting mixer. The modulator features a high gain mode for a typical 3-dB gain increase and a low power mode when power optimization is desired.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TRF3722EVM — TRF3722 Evaluation Module
The TRF3722EVM is the evaluation module (EVM) designed for testing the performance of the TRF3722 high-performance, quadrature modulator with integrated PLL and VCO. The TRF3722 is a direct up-conversion RF device which integrates a highly-linear, low-noise IQ modulator and a wideband (...)
TIDA-00409 — 1-GHz Bandwidth Dual Channel Transmitter up to 4-GHz Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGZ) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.