TRS3237E

ACTIVE

3- to 5.5-V multichannel 1Mbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection

alarmNotifications Order now

Product details

Drivers per package 5 Receivers per package 3 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 1 Main supply voltage (nom) (V) 3.3, 5 ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
Drivers per package 5 Receivers per package 3 Logic voltage (min) (V) 3.3 Data rate (max) (Mbps) 1 Main supply voltage (nom) (V) 3.3, 5 ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 5.4
SSOP (DB) 28 79.56 mm² 10.2 x 7.8 TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates From 250 kbits/s to 1 Mbit/s
  • Low Standby Current . . . 1 µA Typical
  • External Capacitors . . . 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Designed to Be Interchangeable With Industry Standard ’3237E Devices
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection for RS-232 I/O Pins
    • ±15 kV – Human-Body Model (HBM)
    • ±8 kV – IEC61000-4-2, Contact Discharge
    • ±15 kV – IEC61000-4-2, Air-Gap Discharge
  • APPLICATIONS
    • Battery-Powered, Hand-Held, and Portable Equipment
    • PDAs and Palmtop PCs
    • Notebooks, Sub-Notebooks, and Laptops
    • Digital Cameras
    • Mobile Phones and Wireless Devices

  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates From 250 kbits/s to 1 Mbit/s
  • Low Standby Current . . . 1 µA Typical
  • External Capacitors . . . 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Designed to Be Interchangeable With Industry Standard ’3237E Devices
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection for RS-232 I/O Pins
    • ±15 kV – Human-Body Model (HBM)
    • ±8 kV – IEC61000-4-2, Contact Discharge
    • ±15 kV – IEC61000-4-2, Air-Gap Discharge
  • APPLICATIONS
    • Battery-Powered, Hand-Held, and Portable Equipment
    • PDAs and Palmtop PCs
    • Notebooks, Sub-Notebooks, and Laptops
    • Digital Cameras
    • Mobile Phones and Wireless Devices

The TRS3237E consists of five line drivers, three line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. This device operates at data signaling rates of 250 kbit/s in normal operating mode (MBAUD = GND) and 1Mbit/s when MBAUD = VCC. The driver output slew rate is a maximum of 30 V/µs.

The TRS3237E transmitters are disabled and the outputs are forced into high-impedance state when the device is in shutdown mode (SHDN = GND) and the supply current falls to less than 1 µA. Also, during shutdown, the onboard charge pump is disabled; V+ is lowered to VCC, and V– is raised toward GND. Receiver outputs also can be placed in the high-impedance state by setting enable (EN) high. ROUT1B remains active all the time, regardless of the EN and SHDN condition.

The TRS3237EC is characterized for operation from 0°C to 70°C. The TRS3237EI is characterized for operation from –40°C to 85°C.

The TRS3237E consists of five line drivers, three line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. This device operates at data signaling rates of 250 kbit/s in normal operating mode (MBAUD = GND) and 1Mbit/s when MBAUD = VCC. The driver output slew rate is a maximum of 30 V/µs.

The TRS3237E transmitters are disabled and the outputs are forced into high-impedance state when the device is in shutdown mode (SHDN = GND) and the supply current falls to less than 1 µA. Also, during shutdown, the onboard charge pump is disabled; V+ is lowered to VCC, and V– is raised toward GND. Receiver outputs also can be placed in the high-impedance state by setting enable (EN) high. ROUT1B remains active all the time, regardless of the EN and SHDN condition.

The TRS3237EC is characterized for operation from 0°C to 70°C. The TRS3237EI is characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3-V to 5.5-V Multichannel RS-232 1-MBit/s Line Driver/Receiver datasheet (Rev. A) 20 Jan 2010
More literature RS-232 IEC ESD-Protected Devices From TI (Rev. A) 27 Jul 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 28 Ultra Librarian
TSSOP (PW) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos