Packaging information
| Package | Pins WSON (DRJ) | 8 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 1,000 | LARGE T&R |
Features for the TS12A12511
- ±2.7-V to ±6-V dual supply
- 2.7-V to 12-V single supply
- 5-Ω (typical) ON-state resistance
- 1.6-Ω (typical) ON-state resistance flatness
- 3.3-V, 5-V compatible digital control inputs
- Rail-to-rail analog signal handling
- Fast tON, tOFF times
- Supports both digital and analog signal applications
- Tiny 8-lead SOT-23, 8-lead MSOP, and QFN-8 packages
- Latch-up performance exceeds 100 mA per JESD 78, Class II
- ESD performance tested per JESD 22
- ±2000-V Human Body Model (A114-B, Class II)
- ±1000-V Charged-Device Model (C101)
Description for the TS12A12511
The TS12A12511 is a bidirectional, single-channel, single-pole double-throw (SPDT) analog switch that can pass signals with swings of 0 to 12 V or –6 V to 6 V. This switch conducts equally well in both directions when it is on. The device also offers a low ON-state resistance of 5 Ω (typical), which is matched to within 1 Ω between channels. The maximum current consumption is <1 µA and –3 dB bandwidth is >93 MHz. The TS12A12511 exhibits break-before-make switching action, preventing momentary shorting when switching channels. This device is available packaged in an 8-lead VSSOP, 8-lead SOT-23, and a 8-pin WSON.