5-pin (DBV) package image

TS5A3167DBVRG4 OBSOLETE

0.9-Ω on-state resistance, 5-V, 1:1 (SPST), 1-channel analog switch (active low)

OBSOLETE Custom reel may be available
TS5A3167DBVRG4 is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TS5A3167DBVR ACTIVE 0.9-Ω on-state resistance, 5-V, 1:1 (SPST), 1-channel analog switch (active low) Replacement

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More TS5A3167 information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TS5A3167

  • Isolation in powered-off mode, Vcc = 0
  • Low on-state resistance (0.9Ω)
  • Control inputs are 5.5V tolerant
  • Low charge injection
  • Low total harmonic distortion (THD)
  • 1.65V to 5.5V single-supply operation
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD performance tested per JESD 22
    • 2000V Human-Body Model (A114-B, Class II)
    • 1000V Charged-Device Model (C101)

Description for the TS5A3167

The TS5A3167 is a bidirectional, single-channel, single-pole single-throw (SPST) analog switch that is designed to operate from 1.65V to 5.5V. The TS5A3167 device offers a low ON-state resistance. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device correct for portable audio applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more