Home Interface USB ICs USB redrivers & multiplexers

TUSB501

ACTIVE

USB 3.0 5Gbps Single-Channel redriver

Product details

Type Redriver Function USB 3.0 USB speed (Mbps) 5000 Number of channels 1 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Input/output voltage (min) (V) 0.1 Input/output voltage (max) (V) 1.2 Configuration Single-channel Features Single Channel USB 3.0 Redriver with Aggressive Low-Power Architecture Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 65000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 2500
Type Redriver Function USB 3.0 USB speed (Mbps) 5000 Number of channels 1 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Input/output voltage (min) (V) 0.1 Input/output voltage (max) (V) 1.2 Configuration Single-channel Features Single Channel USB 3.0 Redriver with Aggressive Low-Power Architecture Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 65000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 2500
WSON (DRF) 8 4 mm² 2 x 2
  • Aggressive Low-Power Architecture (Typ):
    • 126 mW Active Power
    • 20 mW in U2/U3
    • 3 mW with No Connection
  • Automatic LFPS DE Control
  • Excellent Jitter and Loss Compensation
    • 32 inches of FR4 4 mil Stripline
    • 3 m of 30 AWG cable
  • Integrated Termination
  • Small 2 × 2 mm QFN Package
  • Selectable Receiver Equalization, Transmitter
    De-Emphasis and Output Swing
  • Hot-Plug Capable
  • ESD Protection ±5 kV HBM

All trademarks are the property of their respective owners.

  • Aggressive Low-Power Architecture (Typ):
    • 126 mW Active Power
    • 20 mW in U2/U3
    • 3 mW with No Connection
  • Automatic LFPS DE Control
  • Excellent Jitter and Loss Compensation
    • 32 inches of FR4 4 mil Stripline
    • 3 m of 30 AWG cable
  • Integrated Termination
  • Small 2 × 2 mm QFN Package
  • Selectable Receiver Equalization, Transmitter
    De-Emphasis and Output Swing
  • Hot-Plug Capable
  • ESD Protection ±5 kV HBM

All trademarks are the property of their respective owners.

The TUSB501 is a 3rd generation 3.3-V USB 3.0 single-channel redriver. When 5 Gbps SuperSpeed USB signals travel across a PCB or cable, signal integrity degrades due to loss and inter-symbol interference. The TUSB501 recovers incoming data by applying equalization that compensates channel loss, and drives out signals with a high differential voltage. This extends the possible channel length, and enables systems to pass USB 3.0 compliance. The TUSB501 advanced state machine makes it transparent to hosts and devices.

After power up, the TUSB501 periodically performs receiver detection on the TX pair. If it detects a SuperSpeed USB receiver, RX termination becomes enabled, and the TUSB501 is ready to redrive.

The receiver equalizer has three gain settings that are controlled by pin EQ: 3 dB, 6 dB, and 9 dB. This should be set based on amount of loss before the TUSB501. Likewise, the output driver supports configuration of De-Emphasis and Output Swing (pins DE and OS). These settings allow the TUSB501 to be flexibly placed in the SuperSpeed USB path, with optimal performance.

Over previous generations, the TUSB501 features reduced power in all link states, a stronger OS option, improved receiver equalization settings, and an intelligent LFPS Controller. This controller senses the low frequency signals and automatically disables driver de-emphasis, for full USB 3.0 compliance.

The TUSB501 is packaged in a small 2 × 2 mm QFN, and operates through an industrial temperature range of –40°C to 85°C.

The TUSB501 is a 3rd generation 3.3-V USB 3.0 single-channel redriver. When 5 Gbps SuperSpeed USB signals travel across a PCB or cable, signal integrity degrades due to loss and inter-symbol interference. The TUSB501 recovers incoming data by applying equalization that compensates channel loss, and drives out signals with a high differential voltage. This extends the possible channel length, and enables systems to pass USB 3.0 compliance. The TUSB501 advanced state machine makes it transparent to hosts and devices.

After power up, the TUSB501 periodically performs receiver detection on the TX pair. If it detects a SuperSpeed USB receiver, RX termination becomes enabled, and the TUSB501 is ready to redrive.

The receiver equalizer has three gain settings that are controlled by pin EQ: 3 dB, 6 dB, and 9 dB. This should be set based on amount of loss before the TUSB501. Likewise, the output driver supports configuration of De-Emphasis and Output Swing (pins DE and OS). These settings allow the TUSB501 to be flexibly placed in the SuperSpeed USB path, with optimal performance.

Over previous generations, the TUSB501 features reduced power in all link states, a stronger OS option, improved receiver equalization settings, and an intelligent LFPS Controller. This controller senses the low frequency signals and automatically disables driver de-emphasis, for full USB 3.0 compliance.

The TUSB501 is packaged in a small 2 × 2 mm QFN, and operates through an industrial temperature range of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet USB 3.0 Single Channel Redriver with Equalization datasheet (Rev. A) 02 Aug 2013
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
Technical article How to deliver clean USB Type-C™ signals PDF | HTML 07 Aug 2017
Technical article How to correct 10Gbps performance issues with a USB Type-C™ active redriver multip PDF | HTML 01 Dec 2016
Technical article Why use a USB Type-C™ redriver in your personal electronics designs? PDF | HTML 25 Oct 2016
Technical article How USB will enable the future of automotive infotainment PDF | HTML 08 Oct 2015
EVM User's guide TUSB501-EVM 24 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

USB-REDRIVER-EVM — USB 2.0 & USB 3.0 redriver evaluation module

This USB 2.0, USB 3.0 redriver dongle design connects directly to a host USB port and redrives the high-speed or SuperSpeed signals to the downstream port to enable a long cable connection to a SuperSpeed or high-speed device. The dongle is powered from the VBUS pin provided by the host and passes (...)

User guide: PDF
Not available on TI.com
Simulation model

TUSB501DRF HSPICE Model

SLLC437.ZIP (641 KB) - HSpice Model
Gerber file

TUSB501 Design File

SLLC463.ZIP (122 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00625 — USB 2.0, USB 3.0 Re-driver Dongle Reference Design

This USB 2.0, USB 3.0 Re-driver Dongle Design connects directly to a Host USB port and re-drives the High-Speed or SuperSpeed signals to the downstream port to enable a long cable connection to a SuperSpeed or High-Speed device.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DRF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos