3-pin (KVU) package image

UA78M05CKVURG3 ACTIVE

500mA 35V linear voltage regulator

ACTIVE Custom reel may be available
Same as: UA78M05CKVURG3.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-252 (KVU) | 3
Operating temperature range (°C) 0 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the UA78M

  • Input voltage range (VIN): 5.3V to 30V
  • Absolute maximum input voltage:
    • Legacy chip: 35V
    • New chip: 45V
  • Fixed output voltage range (VOUT): 3.3V to 12V
  • Output current (IOUT): Up to 500mA
  • Quiescent current IQ: 4.5mA
  • Built-in, short-circuit current limiting and thermal protection
  • Stable without any external components
  • Operating junction temperature range:
    • Legacy chip C versions: 0°C to +125°C
    • Legacy chip I version: –40°C to +125°C
    • New chip: –40°C to +125°C

Description for the UA78M

The UA78M fixed-voltage integrated-circuit voltage regulator is designed for a wide range of applications. Use the UA78M for on-card regulation to attenuate post regulation noise and distribution problems associated with single-point regulation. The UA78M delivers up to 500mA of output current. Additionally, the UA78M does not need external components for stable operation across the load current range. The internal current-limiting and thermal-shutdown features of this regulator help protect the device from overload.

The UA78M is characterized for the junction temperature range of –40°C to +125°C. Device performance for new and legacy chips is denoted throughout the document. See the Device Nomenclature table for more details.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more