20-pin (FK) package image

UC1834L883B ACTIVE

High efficiency linear regulator

ACTIVE Lot and date code selection may be available
Same as: 5962-87742012A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS7A1901DRBR ACTIVE 450-mA, 40-V, low-IQ, adjustable low-dropout voltage regulator with power good & enable

Pricing

Qty Price (USD)
1 99 $161.952
100 249 $143.957
250 999 $118.341
1,000 + 99,999,999 $105.851

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-87742012A ACTIVE Lot and date code selection may be available
Package qty | Carrier 55 | TUBE
Inventory
Qty | Price (USD) 1ku | $105.851 1 99 $161.952 100 249 $143.957 250 999 $118.341 1,000 + 99,999,999 $105.851

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More UC1834 information

Packaging information

Package | Pins LCCC (FK) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 55 | TUBE

Features for the UC1834

  • Minimum VIN - VOUT Less Than 0.5V At 5A Load With External Pass Device
  • Equally Usable For Either Positive or Negative Regulator Design
  • Adjustable Low Threshold Current Sense Amplifier
  • Under And Over-Voltage Fault Alert With Programmable Delay
  • Over-Voltage Fault Latch With 100mA Crowbar Drive Output

Description for the UC1834

The UC1834 family of integrated circuits is optimized for the design of low input-output differential linear regulators. A high gain amplifier and 200mA sink or source drive outputs facilitate high output current designs which use an external pass device. With both positive and negative precision references, either polarity of regulator can be implemented. A current sense amplifier with a low, adjustable, threshold can be used to sense and limit currents in either the positive or negative supply lines.

In addition, this series of parts has a fault monitoring circuit which senses both under and over-voltage fault conditions. After a user defined delay for transient rejection, this circuitry provides a fault alert output for either fault condition. In the over-voltage case, a 100mA crowbar output is activated. An over-voltage latch will maintain the crowbar output and can be used to shutdown the driver outputs. System control to the device can be accommodated at a single input which will act as both a supply reset and remote shutdown terminal. These die are protected against excessive power dissipation by an internal thermal shutdown function.

Pricing

Qty Price (USD)
1 99 $161.952
100 249 $143.957
250 999 $118.341
1,000 + 99,999,999 $105.851

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-87742012A ACTIVE Lot and date code selection may be available
Package qty | Carrier 55 | TUBE
Inventory
Qty | Price (USD) 1ku | $105.851 1 99 $161.952 100 249 $143.957 250 999 $118.341 1,000 + 99,999,999 $105.851

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more