UC2524

OBSOLETE

40V VCC, double ended 300KHz voltage mode PWM controller with 45% duty cycle, -25C to 85C

alarmNotifications Order now
UC2524 is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UC2524A ACTIVE Advanced 40 VCC, double ended 300KHz voltage mode PWM controller with 45% duty cycle, -25C to 85C Replacement

Product details

Vin (max) (V) 40 Operating temperature range (°C) -25 to 85 Control mode Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Catalog Features Adjustable switching frequency, Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
Vin (max) (V) 40 Operating temperature range (°C) -25 to 85 Control mode Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Catalog Features Adjustable switching frequency, Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Complete PWM Power Control Circuitry
  • Uncommitted Outputs for Single-Ended or Push-Pull Applications
  • Low Standby Current . . . 8 mA Typical
  • Interchangeable With SG1524, SG2524 and SG3524, Respectively

  • Complete PWM Power Control Circuitry
  • Uncommitted Outputs for Single-Ended or Push-Pull Applications
  • Low Standby Current . . . 8 mA Typical
  • Interchangeable With SG1524, SG2524 and SG3524, Respectively

The UC1524, UC2524 and UC3524 incorporate on a single monolithic chip all the functions required for the construction of regulating power supplies, inverters or switching regulators. They can also be used as the control element for high-power-output applications. The UC1524 family was designed for switching regulators of either polarity, transformer-coupled dc-to-dc converters, transformerless voltage doublers and polarity converter applications employing fixed-frequency, pulse-width modulation techniques. The dual alternating outputs allow either single-ended or push-pull applications. Each device includes an on-chip reference, error amplifier, programmable oscillator, pulse-steering flip-flop, two uncommitted output transistors, a high-gain comparator, and current-limiting and shut-down circuitry. The UC1524 is characterized for operation over the full military temperature range of -55°C to 125°C. The UC2524 and UC3524 are designed for operation from -25°C to 85°C and 0°C to 70°C, respectively.

The UC1524, UC2524 and UC3524 incorporate on a single monolithic chip all the functions required for the construction of regulating power supplies, inverters or switching regulators. They can also be used as the control element for high-power-output applications. The UC1524 family was designed for switching regulators of either polarity, transformer-coupled dc-to-dc converters, transformerless voltage doublers and polarity converter applications employing fixed-frequency, pulse-width modulation techniques. The dual alternating outputs allow either single-ended or push-pull applications. Each device includes an on-chip reference, error amplifier, programmable oscillator, pulse-steering flip-flop, two uncommitted output transistors, a high-gain comparator, and current-limiting and shut-down circuitry. The UC1524 is characterized for operation over the full military temperature range of -55°C to 125°C. The UC2524 and UC3524 are designed for operation from -25°C to 85°C and 0°C to 70°C, respectively.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Advanced Regulating Pulse Width Modulators datasheet (Rev. E) 15 Jul 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location