Home Power management Gate drivers Low-side drivers

UC2709

ACTIVE

1.5-A/1.5-A dual-channel gate driver with 40-V VDD and regulated 5-V output

Product details

Number of channels 2 Power switch IGBT, MOSFET Peak output current (A) 1.5 Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 40 Features Thermal shutdown Operating temperature range (°C) -40 to 85 Rise time (ns) 40 Fall time (ns) 40 Propagation delay time (µs) 0.025 Input threshold TTL Channel input logic Inverting Input negative voltage (V) 0 Rating Catalog Driver configuration Dual
Number of channels 2 Power switch IGBT, MOSFET Peak output current (A) 1.5 Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 40 Features Thermal shutdown Operating temperature range (°C) -40 to 85 Rise time (ns) 40 Fall time (ns) 40 Propagation delay time (µs) 0.025 Input threshold TTL Channel input logic Inverting Input negative voltage (V) 0 Rating Catalog Driver configuration Dual
  • 1.5 Amp Source/Sink Drive
  • Pin Compatible with 0026 Products
  • 40 ns Rise and Fall into 1000pF
  • Low Quiescent Current
  • 5 V to 40 V Operation
  • Thermal Protection
  • 1.5 Amp Source/Sink Drive
  • Pin Compatible with 0026 Products
  • 40 ns Rise and Fall into 1000pF
  • Low Quiescent Current
  • 5 V to 40 V Operation
  • Thermal Protection

The UC3709 family of power drivers is an effective low-cost solution to the problem of providing fast turn-on and off for the capacitive gates of power MOSFETs. Made with a high-speed Schottky process, these devices will provide up to 1.5 A of either source or sink current from a totem-pole output stage configured for minimal cross-conduction current spike.

The UC3709 is pin compatible with the MMH0026 or DS0026, and while the delay times are longer, the supply current is much less than these older devices.

With inverting logic, these units feature complete TTL compatibility at the inputs with an output stage that can swing over 30 V. This design also includes thermal shutdown protection.

The UC3709 family of power drivers is an effective low-cost solution to the problem of providing fast turn-on and off for the capacitive gates of power MOSFETs. Made with a high-speed Schottky process, these devices will provide up to 1.5 A of either source or sink current from a totem-pole output stage configured for minimal cross-conduction current spike.

The UC3709 is pin compatible with the MMH0026 or DS0026, and while the delay times are longer, the supply current is much less than these older devices.

With inverting logic, these units feature complete TTL compatibility at the inputs with an output stage that can swing over 30 V. This design also includes thermal shutdown protection.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
UCC27611 ACTIVE 4-A/6-A single-channel gate driver with 4-V UVLO and 5-V regulated output Single channel driver with improved 4A drive current and similar regulated output

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UC3709 Dual High-Speed FET Driver datasheet (Rev. C) 27 Feb 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos