UC2835

ACTIVE

36-V, linear voltage regulator controller

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
LM1085 ACTIVE 3-A, 29-V, linear voltage regulator Similar product with wider operating temperature range

Product details

Output options Fixed Output Vin (max) (V) 36 Vin (min) (V) 6 Vout (max) (V) 35 Vout (min) (V) 2 Fixed output options (V) 5 Rating Catalog Iq (typ) (mA) 3.7 Thermal resistance θJA (°C/W) 108 Load capacitance (min) (µF) 10 Accuracy (%) 1.2 Operating temperature range (°C) -25 to 85
Output options Fixed Output Vin (max) (V) 36 Vin (min) (V) 6 Vout (max) (V) 35 Vout (min) (V) 2 Fixed output options (V) 5 Rating Catalog Iq (typ) (mA) 3.7 Thermal resistance θJA (°C/W) 108 Load capacitance (min) (µF) 10 Accuracy (%) 1.2 Operating temperature range (°C) -25 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Complete Control for a High Current, Low Dropout, Linear Regulator
  • Fixed 5V or Adjustable Output Voltage
  • Accurate 2.5A Current Limiting with Foldback
  • Internal Current Sense Resistor
  • Remote Sense for Improved Load Regulation
  • External Shutdown
  • Under-Voltage Lockout and Reverse Voltage Protection
  • Thermal Shutdown Protection
  • 8 Pin Mini-Dip Package (Surface Mount also Available)
  • Complete Control for a High Current, Low Dropout, Linear Regulator
  • Fixed 5V or Adjustable Output Voltage
  • Accurate 2.5A Current Limiting with Foldback
  • Internal Current Sense Resistor
  • Remote Sense for Improved Load Regulation
  • External Shutdown
  • Under-Voltage Lockout and Reverse Voltage Protection
  • Thermal Shutdown Protection
  • 8 Pin Mini-Dip Package (Surface Mount also Available)

The UC1835/6 families of linear controllers are optimized for the design of low cost, low dropout, linear regulators. Using an external pass element, dropout voltages of less than 0.5V are readily obtained. These devices contain a high gain error amplifier, a 250mA output driver, and a precision reference. In addition, current sense with fold-back provides for a 2.5A peak output current dropping to less than 0.5A at short circuit.

These devices are available in fixed, 5V, (UC1835), or adjustable, (UC1836), versions. In the fixed 5 volt version, the only external parts required are an external pass element, an output capacitor, and a compensation capacitor. On the adjustable version the output voltage can be set anywhere from 2.5V to 35V with two external resistors.

Additional features of these devices include under-voltage lockout for predictable start-up, thermal shutdown and short circuit current limiting to protect the driver device. On the fixed voltage version, a reverse voltage comparator minimizes reverse load current in the event of a negative input to output differential.

The UC1835/6 families of linear controllers are optimized for the design of low cost, low dropout, linear regulators. Using an external pass element, dropout voltages of less than 0.5V are readily obtained. These devices contain a high gain error amplifier, a 250mA output driver, and a precision reference. In addition, current sense with fold-back provides for a 2.5A peak output current dropping to less than 0.5A at short circuit.

These devices are available in fixed, 5V, (UC1835), or adjustable, (UC1836), versions. In the fixed 5 volt version, the only external parts required are an external pass element, an output capacitor, and a compensation capacitor. On the adjustable version the output voltage can be set anywhere from 2.5V to 35V with two external resistors.

Additional features of these devices include under-voltage lockout for predictable start-up, thermal shutdown and short circuit current limiting to protect the driver device. On the fixed voltage version, a reverse voltage comparator minimizes reverse load current in the event of a negative input to output differential.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High Efficiency Regulator Controller datasheet 05 Sep 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​