UC2836

ACTIVE

36-V, adjustable linear voltage regulator

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
LM1085 ACTIVE 3-A, 29-V, linear voltage regulator Similar product with wider operating temperature range

Product details

Output options Adjustable Output Vin (max) (V) 36 Vin (min) (V) 6 Vout (max) (V) 35 Vout (min) (V) 2.5 Rating Catalog Iq (typ) (mA) 3.7 Thermal resistance θJA (°C/W) 108 Load capacitance (min) (µF) 10 Accuracy (%) 1.2 Operating temperature range (°C) -25 to 85
Output options Adjustable Output Vin (max) (V) 36 Vin (min) (V) 6 Vout (max) (V) 35 Vout (min) (V) 2.5 Rating Catalog Iq (typ) (mA) 3.7 Thermal resistance θJA (°C/W) 108 Load capacitance (min) (µF) 10 Accuracy (%) 1.2 Operating temperature range (°C) -25 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Complete Control for a High Current, Low Dropout, Linear Regulator
  • Fixed 5V or Adjustable Output Voltage
  • Accurate 2.5A Current Limiting with Foldback
  • Internal Current Sense Resistor
  • Remote Sense for Improved Load Regulation
  • External Shutdown
  • Under-Voltage Lockout and Reverse Voltage Protection
  • Thermal Shutdown Protection
  • 8 Pin Mini-Dip Package (Surface Mount also Available)
  • Complete Control for a High Current, Low Dropout, Linear Regulator
  • Fixed 5V or Adjustable Output Voltage
  • Accurate 2.5A Current Limiting with Foldback
  • Internal Current Sense Resistor
  • Remote Sense for Improved Load Regulation
  • External Shutdown
  • Under-Voltage Lockout and Reverse Voltage Protection
  • Thermal Shutdown Protection
  • 8 Pin Mini-Dip Package (Surface Mount also Available)

The UC1835/6 families of linear controllers are optimized for the design of low cost, low dropout, linear regulators. Using an external pass element, dropout voltages of less than 0.5V are readily obtained. These devices contain a high gain error amplifier, a 250mA output driver, and a precision reference. In addition, current sense with fold-back provides for a 2.5A peak output current dropping to less than 0.5A at short circuit.

These devices are available in fixed, 5V, (UC1835), or adjustable, (UC1836), versions. In the fixed 5 volt version, the only external parts required are an external pass element, an output capacitor, and a compensation capacitor. On the adjustable version the output voltage can be set anywhere from 2.5V to 35V with two external resistors.

Additional features of these devices include under-voltage lockout for predictable start-up, thermal shutdown and short circuit current limiting to protect the driver device. On the fixed voltage version, a reverse voltage comparator minimizes reverse load current in the event of a negative input to output differential.

The UC1835/6 families of linear controllers are optimized for the design of low cost, low dropout, linear regulators. Using an external pass element, dropout voltages of less than 0.5V are readily obtained. These devices contain a high gain error amplifier, a 250mA output driver, and a precision reference. In addition, current sense with fold-back provides for a 2.5A peak output current dropping to less than 0.5A at short circuit.

These devices are available in fixed, 5V, (UC1835), or adjustable, (UC1836), versions. In the fixed 5 volt version, the only external parts required are an external pass element, an output capacitor, and a compensation capacitor. On the adjustable version the output voltage can be set anywhere from 2.5V to 35V with two external resistors.

Additional features of these devices include under-voltage lockout for predictable start-up, thermal shutdown and short circuit current limiting to protect the driver device. On the fixed voltage version, a reverse voltage comparator minimizes reverse load current in the event of a negative input to output differential.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet High Efficiency Regulator Controller datasheet 05 Sep 1999
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note DN-32 Optocoupler Feedback Drive Techniques 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

UCX836 TINA-TI Average Reference Design

SLUM218.TSC (74 KB) - TINA-TI Reference Design
Simulation model

UCX836 TINA-TI Average Spice Model

SLUM217.ZIP (12 KB) - TINA-TI Spice Model
Simulation model

UCX836 TINA-TI Transient Reference Design

SLUM215.TSC (71 KB) - TINA-TI Reference Design
Simulation model

UCX836 TINA-TI Transient Spice Model

SLUM216.ZIP (12 KB) - TINA-TI Spice Model
Simulation model

UCx836 Family PSpice Average Model

SLUM084.ZIP (124 KB) - PSpice Model
Simulation model

UCx836 Family PSpice Transient Model

SLUM083.ZIP (57 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos