Home Power management Gate drivers Low-side drivers

UC3705M

ACTIVE

Military-grade 1.5-A/1.5-A dual-channel gate driver with 40-V VDD and dual-inputs for each output

Product details

Number of channels 1 Power switch IGBT, MOSFET Peak output current (A) 1.5 Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 40 Features Thermal shutdown Operating temperature range (°C) 0 to 70 Rise time (ns) 40 Fall time (ns) 40 Propagation delay time (µs) 0.1 Input threshold TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Military Driver configuration Complementary
Number of channels 1 Power switch IGBT, MOSFET Peak output current (A) 1.5 Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 40 Features Thermal shutdown Operating temperature range (°C) 0 to 70 Rise time (ns) 40 Fall time (ns) 40 Propagation delay time (µs) 0.1 Input threshold TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Military Driver configuration Complementary
CDIP (JG) 8 64.032 mm² 9.6 x 6.67
  • 1.5 A Source/Sink Drive
  • 100 nsec Delay
  • 40 nsec Rise Fall into 1000 pF
  • Inverting and Non-Inverting Inputs
  • Low Cross-Conduction Current Spike
  • Low Quiescent Current
  • 5 V to 40 V Operation
  • Thermal Shutdown Protection
  • Minidip and Power Packages

  • 1.5 A Source/Sink Drive
  • 100 nsec Delay
  • 40 nsec Rise Fall into 1000 pF
  • Inverting and Non-Inverting Inputs
  • Low Cross-Conduction Current Spike
  • Low Quiescent Current
  • 5 V to 40 V Operation
  • Thermal Shutdown Protection
  • Minidip and Power Packages

The UC1705 family of power drivers is made with a high sppeed Schottky process to interface between low-level control functions and high-power switching devices - particularly power MOSFETs. These devices are also an optimum choise for capacitive line drivers where up to 1.5 A may be switched in either direction. With both inverting and non-inverting inputs available, logic signals of either polarity may be accepted, or one input can be used to gate or strobe the other.

Supply voltages for both VS and VC can independently range from 5 V to 40 V. For additional application details, see the UC1707/3707 data sheet (SLUS177).

The UC1705 is packaged in an 8-pin hermetically sealed CERDIP for -55°C to 125°C operation. The UC3705 is specified for a temperature range of 0°C to 70°C and is available in either a plastic minidip or a 5-pin, power
TO-220 package.

The UC1705 family of power drivers is made with a high sppeed Schottky process to interface between low-level control functions and high-power switching devices - particularly power MOSFETs. These devices are also an optimum choise for capacitive line drivers where up to 1.5 A may be switched in either direction. With both inverting and non-inverting inputs available, logic signals of either polarity may be accepted, or one input can be used to gate or strobe the other.

Supply voltages for both VS and VC can independently range from 5 V to 40 V. For additional application details, see the UC1707/3707 data sheet (SLUS177).

The UC1705 is packaged in an 8-pin hermetically sealed CERDIP for -55°C to 125°C operation. The UC3705 is specified for a temperature range of 0°C to 70°C and is available in either a plastic minidip or a 5-pin, power
TO-220 package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High Speed Power Driver datasheet (Rev. D) 08 Mar 2012

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​