Home Power management Gate drivers Isolated gate drivers

UCC21540A-Q1

ACTIVE

Automotive 5.7kVrms, 4A/6A dual-channel isolated gate driver with 5V UVLO & 3.3mm ch-to-ch spacing

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
NEW UCC21550-Q1 ACTIVE Automotive, 4A/6A, 5-kVRMS dual-channel isolated gate driver with DIS and DT pins for IGBT Improved CMTI, faster VDD startup

UCC21540A-Q1

ACTIVE

Product details

Number of channels 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1414 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch IGBT, MOSFET Peak output current (A) 6 Features Disable, Programmable dead time Output VCC/VDD (max) (V) 18 Output VCC/VDD (min) (V) 6 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 TI functional safety category Functional Safety Quality-Managed Propagation delay time (µs) 0.028 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 1414 Rise time (ns) 5 Fall time (ns) 6 Undervoltage lockout (typ) (V) 5
Number of channels 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1414 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch IGBT, MOSFET Peak output current (A) 6 Features Disable, Programmable dead time Output VCC/VDD (max) (V) 18 Output VCC/VDD (min) (V) 6 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 TI functional safety category Functional Safety Quality-Managed Propagation delay time (µs) 0.028 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 1414 Rise time (ns) 5 Fall time (ns) 6 Undervoltage lockout (typ) (V) 5
SOIC (DWK) 14 106.09 mm² 10.3 x 10.3
  • AEC Q100 qualified with:
    • Device temperature grade 1
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C6
  • Functional Safety Quality-Managed
  • Junction temperature range –40°C to 150°C
  • Up to 18-V VDD output drive supply
    • 5-V and 8-V VDD UVLO Options
  • CMTI greater than 100 V/ns
  • Switching parameters:
    • 40-ns maximum propagation delay
    • 5-ns maximum delay matching
    • 5.5-ns maximum pulse-width distortion
    • 35-µs maximum VDD power-up delay
  • Safety-related certifications:
    • 8000-VPK reinforced isolation per DIN V VDE V 0884-11:2017-01
    • 5700-VRMS isolation for 1 minute per UL 1577
    • CQC certification per GB4943.1-2011
  • AEC Q100 qualified with:
    • Device temperature grade 1
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C6
  • Functional Safety Quality-Managed
  • Junction temperature range –40°C to 150°C
  • Up to 18-V VDD output drive supply
    • 5-V and 8-V VDD UVLO Options
  • CMTI greater than 100 V/ns
  • Switching parameters:
    • 40-ns maximum propagation delay
    • 5-ns maximum delay matching
    • 5.5-ns maximum pulse-width distortion
    • 35-µs maximum VDD power-up delay
  • Safety-related certifications:
    • 8000-VPK reinforced isolation per DIN V VDE V 0884-11:2017-01
    • 5700-VRMS isolation for 1 minute per UL 1577
    • CQC certification per GB4943.1-2011

The UCC21540-Q1 device is an isolated dual channel gate driver with programmable dead time and wide temperature range. This device exhibits consistent performance and robustness under extreme temperature conditions. It is designed with 4-A peak-source and 6-A peak-sink current to drive power MOSFET, IGBT, and GaN transistors.

The UCC21540-Q1 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5.7-kVRMS isolation barrier, with a minimum of 100-V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, integrated de-glitch filter that rejects input transients shorter than 5ns, and negative voltage handling for up to –2V spikes for 200ns on input and output pins. All supplies have UVLO protection.

The UCC21540-Q1 device is an isolated dual channel gate driver with programmable dead time and wide temperature range. This device exhibits consistent performance and robustness under extreme temperature conditions. It is designed with 4-A peak-source and 6-A peak-sink current to drive power MOSFET, IGBT, and GaN transistors.

The UCC21540-Q1 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5.7-kVRMS isolation barrier, with a minimum of 100-V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, integrated de-glitch filter that rejects input transients shorter than 5ns, and negative voltage handling for up to –2V spikes for 200ns on input and output pins. All supplies have UVLO protection.

Download View video with transcript Video
Information

Request more information

The UCC21540A-Q1 functional safety manual and functional safety FIT Rate, FMD and Pin FMA report are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet UCC21540-Q1 Reinforced Isolation Dual-Channel Gate Driver datasheet (Rev. C) PDF | HTML 17 Feb 2021
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) 29 Feb 2024
Certificate UL Certification E181974 Vol 4. Sec 9 (Rev. A) 22 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21540EVM — 5.0-kVrms Isolated Dual-Channel Gate Driver With 3.3mm Channel-to-Channel Spacing Evaluation Module

UCC21540EVM is designed for evaluating UCC21540, which is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current capability. This EVM serves as a reference design for driving power MOSFETs with up to 18V drive voltage, UCC21540 pin function identification, components (...)
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DWK) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos