UCC21710
- 5.7-kV RMS single channel isolated gate driver
- Drives SiC MOSFETs and IGBTs up to 2121V pk
- 33-V maximum output drive voltage (VDD-VEE)
- ±10-A drive strength and split output
- 150-V/ns minimum CMTI
- 4-A internal active Miller clamp
- 400-mA soft turn-off under fault condition
- Isolated analog sensor with PWM output for
- Temperature sensing with NTC, PTC or thermal diode
- High voltage DC-Link or phase voltage
- Alarm FLT on over current and reset from RST/EN
- Fast enable/disable response on RST/EN
- Rejects <40-ns noise transient and pulses on input pins
- 12-V VDD UVLO with power good on RDY
- Inputs/outputs with over/under-shoot transient voltage Immunity up to 5 V
- 130-ns (maximum) propagation delay and 30-ns (maximum) pulse/part skew
- SOIC-16 DW package with creepage and clearance distance > 8 mm
- Operating junction temperature –40°C to 150°C
- Safety-related certifications:
- Reinforced insulation per DIN EN IEC 60747-17(VDE 0884-17)
- UL 1577 component recognition program
The UCC21710 is a galvanically isolated single channel gate driver designed to drive up to 1700V SiC MOSFETs and IGBTs. It features advanced integrated protection, best-in-class dynamic performance, and robustness. UCC21710 has up to ±10-A peak source and sink current.
The input side is isolated from the output side with SiO 2 capacitive isolation technology, supporting up to 1.5-kV RMS working voltage with longer than 40 years isolation barrier life, 12.8-kV PK surge immunity, as well as providing low part-to-part skew , and >150V/ns common mode noise immunity (CMTI).
The UCC21710 includes the state-of-art protection features, such as fast overcurrent and short circuit detection, shunt current sensing support, fault reporting, active Miller clamp, and input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness. The isolated analog to PWM sensor can be utilized for easier temperature or voltage sensing, further increasing the drivers’ versatility and simplifying the system design effort, size and cost.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC21710QDWEVM-025 — Driving and protection evaluation board for SiC and IGBT transistors and power modules
UCC21710QDWEVM-054 — UCC21710 evaluation module for Wolfspeed® 1200-V SiC platforms
The UCC21710QDWEVM-054 is a compact half-bridge gate driver evaluation module consisting of two single-channel isolated gate drivers. This evaluation module provides supply voltage, drive, protection and monitoring needed for driving several different models (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
PMP23223 — Smart isolated gate driver with bias supply reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DW) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.