Home Power management Gate drivers Isolated gate drivers

UCC23511-Q1

ACTIVE

Automotive 5.7kVrms,1.5A/2A single-channel opto-compatible isolated gate driver with 12V UVLO

Product details

Number of channels 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500, 2121 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 1 Features Opto-compatible input Output VCC/VDD (max) (V) 33 Output VCC/VDD (min) (V) 14 TI functional safety category Functional Safety-Capable Input threshold 4 mA, 4mA Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 1500 Fall time (ns) 25 Undervoltage lockout (typ) (V) 12
Number of channels 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500, 2121 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 1 Features Opto-compatible input Output VCC/VDD (max) (V) 33 Output VCC/VDD (min) (V) 14 TI functional safety category Functional Safety-Capable Input threshold 4 mA, 4mA Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 1500 Fall time (ns) 25 Undervoltage lockout (typ) (V) 12
SOIC (DWY) 6 53.82 mm² 4.68 x 11.5
  • AEC-Q100 qualified for automotive applications
  • 5.7-kVRMS single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • 1.5-A source / 2-A sink, peak output current
  • Maximum 33-V output driver supply voltage
  • 12-V VCC UVLO
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 150-kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life >50 Years
  • 13-V reverse polarity voltage handling capability on input stage supporting interlock
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • Functional Safety-Capable
  • Safety-related certifications:
    • 5.7-kVRMS isolation for 1 minute per UL 1577
    • 8000-VPKreinforced isolation per DIN V VDE V0884-11: 2017-01 (In Progress)
  • AEC-Q100 qualified for automotive applications
  • 5.7-kVRMS single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • 1.5-A source / 2-A sink, peak output current
  • Maximum 33-V output driver supply voltage
  • 12-V VCC UVLO
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 150-kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life >50 Years
  • 13-V reverse polarity voltage handling capability on input stage supporting interlock
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • Functional Safety-Capable
  • Safety-related certifications:
    • 5.7-kVRMS isolation for 1 minute per UL 1577
    • 8000-VPKreinforced isolation per DIN V VDE V0884-11: 2017-01 (In Progress)

The UCC23511-Q1 is an Opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 1.5-A source and 2-A sink peak output current and 5.7-kVRMS reinforced isolation rating. The high supply voltage range of 33-V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. UCC23511-Q1 can drive both low side and high side power FETs. Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (ediode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. It is offered in a stretched SO6 package with >8.5mm creepage and clearance, and a mold compound from material group I which has a comparative tracking index (CTI) >600V. UCC23511-Q1’s high performance and reliability makes it ideal for use in automotive motor drives such as the traction inverter, on-board chargers, DC charging stations, and automotive HVAC and heating systems. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

The UCC23511-Q1 is an Opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 1.5-A source and 2-A sink peak output current and 5.7-kVRMS reinforced isolation rating. The high supply voltage range of 33-V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. UCC23511-Q1 can drive both low side and high side power FETs. Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (ediode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. It is offered in a stretched SO6 package with >8.5mm creepage and clearance, and a mold compound from material group I which has a comparative tracking index (CTI) >600V. UCC23511-Q1’s high performance and reliability makes it ideal for use in automotive motor drives such as the traction inverter, on-board chargers, DC charging stations, and automotive HVAC and heating systems. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC23513-Q1 ACTIVE Automotive 5.7kVrms,4A/5A single-channel opto-compatible isolated gate driver with 8V/12V UVLO Pin-to-pin option with 4-A output drive capability

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet UCC23511-Q1 1.5-A Source, 2-A Sink, 5.7-kVRMS Opto-Compatible Single-Channel Iso datasheet (Rev. A) 09 Mar 2021
Certificate UCC23513 CQC Certificate of Product Certification 16 Aug 2023
Application brief The Use and Benefits of Ferrite Beads in Gate Drive Circuits PDF | HTML 16 Dec 2021
Functional safety information UCC23x1x-Q1, Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 18 Feb 2021
EVM User's guide UCC2351x Evaluation Module User’s Guide (Rev. B) 09 Sep 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC23513EVM-014 — UCC23513 3-A, 5-kVrms, single channel isolated gate driver with opto-compatible input EVM

UCC23513EVM-014 evaluation module is designed for evaluation of TI's 5-kVRMS isolated single-channel gate driver with opto compatible input, UCC23513. The input is current driven, requiring between 7 mA and 16 mA for device turn-on, and can be reverse biased for turn-off. The device is capable of (...)
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DWY) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos