UCC2583

ACTIVE

Switch mode Secondary side Post Regulator with -40°C to 85°C

alarmNotifications Order now

Product details

Vin (max) (V) 15 Operating temperature range (°C) -40 to 85 Control mode Current Topology Secondary side regulator Rating Catalog Features Error amplifier, Post regulation, Soft start, Synchronization pin Duty cycle (max) (%) 95
Vin (max) (V) 15 Operating temperature range (°C) -40 to 85 Control mode Current Topology Secondary side regulator Rating Catalog Features Error amplifier, Post regulation, Soft start, Synchronization pin Duty cycle (max) (%) 95
PLCC (FN) 20 98.01 mm² 9.9 x 9.9 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Precision Secondary Side Post Regulation for Multiple Output Power Supplies
  • Useful for Both Single Ended and Center Tapped Secondary Circuits
  • Ideal Replacement for Complex Magnetic Amplifier Regulated Circuits
  • Leading Edge Modulation
  • Does Not Require Gate Drive Transformer
  • High Frequency (>500kHz) Operation
  • Applicable for Wide Range of Output Voltages
  • High Current Gate Driver (0.5A Sink/1.5A Source)
  • Average Current Limiting Loop

  • Precision Secondary Side Post Regulation for Multiple Output Power Supplies
  • Useful for Both Single Ended and Center Tapped Secondary Circuits
  • Ideal Replacement for Complex Magnetic Amplifier Regulated Circuits
  • Leading Edge Modulation
  • Does Not Require Gate Drive Transformer
  • High Frequency (>500kHz) Operation
  • Applicable for Wide Range of Output Voltages
  • High Current Gate Driver (0.5A Sink/1.5A Source)
  • Average Current Limiting Loop

The UCC3583 is a synchronizable secondary side post regulator for precision regulation of the auxiliary outputs of multiple output power supplies. It contains a leading edge pulse width modulator, which generates the gate drive signal for a FET power switch connected in series with the rectifying diode. The turn-on of the power switch is delayed from the leading edge of the secondary power pulse to regulate the output voltage. The UCC3583 contains a ramp generator slaved to the secondary power pulse, a voltage error amplifier, a current error amplifier, a PWM comparator and associated logic, a gate driver, a precision reference, and protection circuitry.

The ramp discharge and termination of the gate drive signal are triggered by the synchronization pulse, typically derived from the falling edge of the transformer secondary voltage. The ramp starts charging again once its low threshold is reached. The gate drive signal is turned on when the ramp voltage exceeds the control voltage. This leading edge modulation technique prevents instability when the UCC3583 is used in peak current mode primary controlled systems.

The controller operates from a floating power supply referenced to the output voltage being controlled. It features an undervoltage lockout (UVLO) circuit, a soft start circuit, and an averaging current limit amplifier. The current limit can be programmed to be proportional to the output voltage, thus achieving foldback operation to minimize the dissipation under short circuit conditions.

The UCC3583 is a synchronizable secondary side post regulator for precision regulation of the auxiliary outputs of multiple output power supplies. It contains a leading edge pulse width modulator, which generates the gate drive signal for a FET power switch connected in series with the rectifying diode. The turn-on of the power switch is delayed from the leading edge of the secondary power pulse to regulate the output voltage. The UCC3583 contains a ramp generator slaved to the secondary power pulse, a voltage error amplifier, a current error amplifier, a PWM comparator and associated logic, a gate driver, a precision reference, and protection circuitry.

The ramp discharge and termination of the gate drive signal are triggered by the synchronization pulse, typically derived from the falling edge of the transformer secondary voltage. The ramp starts charging again once its low threshold is reached. The gate drive signal is turned on when the ramp voltage exceeds the control voltage. This leading edge modulation technique prevents instability when the UCC3583 is used in peak current mode primary controlled systems.

The controller operates from a floating power supply referenced to the output voltage being controlled. It features an undervoltage lockout (UVLO) circuit, a soft start circuit, and an averaging current limit amplifier. The current limit can be programmed to be proportional to the output voltage, thus achieving foldback operation to minimize the dissipation under short circuit conditions.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
UCC28C54 ACTIVE Industrial, 30-V, low-power current-mode PWM controller, 14.5-V/9-V UVLO, 50% duty cycle Supports Buck, Boost, Flyback topologies

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Switch Mode Secondary Side Post Regulator datasheet (Rev. B) 18 Jan 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​