8-pin (DRM) package image

UCC27211ADRMT OBSOLETE

120V 4.5A half-bridge gate driver with 8V UVLO and negative voltage handling

OBSOLETE Custom reel may be available
UCC27211ADRMT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

UCC27211ADRMR ACTIVE 120V 4.5A half-bridge gate driver with 8V UVLO and negative voltage handling Replacement

Pin-for-pin with same functionality to the compared device.

UCC27282DRMR ACTIVE 120V 3A half-bridge gate driver with 5V UVLO, interlock, and enable options

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC27211ADRMR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More UCC27211A information

Packaging information

Package | Pins VSON (DRM) | 8
Operating temperature range (°C) -40 to 140
Package qty | Carrier 250 | SMALL T&R

Features for the UCC27211A

  • –40°C to +150°C junction temperature range
  • Drives two N-channel MOSFETs in high-side and low-side configuration with independent inputs
  • Maximum boot voltage 120V DC
  • 3.7A source, 4.5A sink output currents
  • Input pins can tolerate –10V to +20V and are independent of supply voltage range
  • TTL compatible inputs
  • 8V to 17V VDD operating range, (20V ABS MAX)
  • 7.2ns rise and 5.5ns fall time with 1000pF load
  • Fast propagation delay times (20ns typical)
  • 4ns delay matching
  • Symmetrical undervoltage lockout for high-side and low-side driver
  • Industry standard package available
    • 4mm × 4mm SON-8

Description for the UCC27211A

The UCC27211A device driver is based on the popular UCC27201 MOSFET drivers; but, this device offers several significant performance improvements.

The peak output pullup and pulldown current has been increased to 3.7A source and 4.5A sink and thereby allows for driving large power MOSFETs with minimized switching losses during the transition through the Miller Plateau of the MOSFET. The input structure can directly handle –10VDC, which increases robustness and also allows direct interface to gate-drive transformers without using rectification diodes. The inputs are also independent of supply voltage and have a 20V maximum rating.

The switching node of the UCC27211A (HS pin) can handle –(24 - VDD) V maximum, which allows the high-side channel to be protected from inherent negative voltages caused by parasitic inductance and stray capacitance. The UCC27211A (TTL inputs) has increased hysteresis that allows for interface to analog or digital PWM controllers with enhanced noise immunity.

The low-side and high-side gate drivers are independently controlled and matched to 4ns between the turn on and turn off of each other. An on-chip 120V rated bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers which provides symmetric turn on and turn off behavior and forces the outputs low if the drive voltage is below the specified threshold.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC27211ADRMR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more