UCC28C41-Q1

ACTIVE

Automotive, 20-V, low-power current-mode PWM controller, 7-V/6.6-V UVLO, 50% duty cycle

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
UCC28C51-Q1 ACTIVE Automotive, 30-V, low-power current-mode PWM controller, 7-V/6.6-V UVLO, 50% duty cycle Higher supply voltage, lower start-up and operating current, and better efficiency.

Product details

Vin (max) (V) 18 Operating temperature range (°C) -40 to 125 Control mode Current Topology Boost, Buck, Flyback, Forward, SEPIC Rating Automotive Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology, Programmable max duty cycle Duty cycle (max) (%) 50 TI functional safety category Functional Safety-Capable
Vin (max) (V) 18 Operating temperature range (°C) -40 to 125 Control mode Current Topology Boost, Buck, Flyback, Forward, SEPIC Rating Automotive Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology, Programmable max duty cycle Duty cycle (max) (%) 50 TI functional safety category Functional Safety-Capable
SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40⁰C to 125⁰C
    • Device HBM classification level 2: ±2 kV
    • Device CDM classification level C4B: 750 V
  • Functional Safety-Capable
  • Operating frequency: 1 MHz Maximum
  • 50-µA standby current, 100-µA maximum
  • Low operating current of 2.3 mA at 52 kHz
  • Fast 35-ns cycle-by-cycle over-current limiting
  • ±1-A peak output current
  • Rail-to-rail output swings with 25-ns rise and 20-ns fall times
  • ±1% initial trimmed 2.5-V error amplifier reference
  • Trimmed oscillator discharge current
  • New undervoltage lockout versions
  • Create a custom design using the UCC28C4x-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40⁰C to 125⁰C
    • Device HBM classification level 2: ±2 kV
    • Device CDM classification level C4B: 750 V
  • Functional Safety-Capable
  • Operating frequency: 1 MHz Maximum
  • 50-µA standby current, 100-µA maximum
  • Low operating current of 2.3 mA at 52 kHz
  • Fast 35-ns cycle-by-cycle over-current limiting
  • ±1-A peak output current
  • Rail-to-rail output swings with 25-ns rise and 20-ns fall times
  • ±1% initial trimmed 2.5-V error amplifier reference
  • Trimmed oscillator discharge current
  • New undervoltage lockout versions
  • Create a custom design using the UCC28C4x-Q1 with the WEBENCH Power Designer

The UCC28C4x-Q1 family devices are high performance current-mode PWM controllers.

The UCC28C4x-Q1 family supports a fixed-frequency, peak current-mode flyback implementation with UVLO and maximum duty-cycle limit options. UCC28C4X-Q1 can be configured with either primary-side regulation using an auxiliary winding or secondary-side regulation with the use of an opto-coupler. This family of devices features high frequency operation up to 1 MHz with low start up and operating currents, thus minimizing start up loss and operating power consumption for improved efficiency. The devices also feature a fast current sense to output delay time of 35 ns, and a ±1-A peak output current capability for driving large external MOSFETs directly.

The UCC28C4x-Q1 family is offered in the 8-pin SOIC (D) package.

The UCC28C4x-Q1 family devices are high performance current-mode PWM controllers.

The UCC28C4x-Q1 family supports a fixed-frequency, peak current-mode flyback implementation with UVLO and maximum duty-cycle limit options. UCC28C4X-Q1 can be configured with either primary-side regulation using an auxiliary winding or secondary-side regulation with the use of an opto-coupler. This family of devices features high frequency operation up to 1 MHz with low start up and operating currents, thus minimizing start up loss and operating power consumption for improved efficiency. The devices also feature a fast current sense to output delay time of 35 ns, and a ±1-A peak output current capability for driving large external MOSFETs directly.

The UCC28C4x-Q1 family is offered in the 8-pin SOIC (D) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet UCC28C4x-Q1 Automotive BiCMOS Low-Power Current-Mode PWM Controllers datasheet (Rev. G) PDF | HTML 12 Sep 2022
Application brief Designing a Robust Traction Inverter Redundant Power Supply From 800 V Battery (Rev. C) PDF | HTML 16 Feb 2023
Functional safety information UCC28C4x-Q1 Functional Safety FIT rate, FMD, Pin FMA (Rev. A) PDF | HTML 14 Sep 2022
Selection guide UCC28C4X-Q1 selection guide for automotive isolated DC/DC aux power applications 07 Jun 2019
Technical article Are you on-board? Demystifying EV charging systems PDF | HTML 31 Jul 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28C56EVM-066 — UCC28C56H-Q1 evaluation module for primary-side controlled (with AUX winding) flyback regulator

The UCC28C56EVM-066 is a highly efficient primary-side controlled (with AUX winding) flyback auxiliary power supply for EV and HEV automotive power trains. The design provides 15.2-VTYP, 40-W output for 800-V battery systems. It will deliver 40 W over the input voltage range from 125 V to 1000 V. (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

UCC28C41 TINA-TI Start-Up Reference Design

SLUM180.TSC (874 KB) - TINA-TI Reference Design
Simulation model

UCC28C41 TINA-TI Start-Up Spice Model

SLUM181.ZIP (11 KB) - TINA-TI Spice Model
Simulation model

UCC28C41 TINA-TI Steady State Reference Design

SLUM182.TSC (2563 KB) - TINA-TI Reference Design
Simulation model

UCC28C41 TINA-TI Steady-State Spice Model

SLUM183.ZIP (11 KB) - TINA-TI Spice Model
Simulation model

UCCx8C41 Family PSpice Start-Up/Steady State Model

SLUM057.ZIP (85 KB) - PSpice Model
Simulation model

UCCx8C41 Unencrypted PSpice Transient Model

SLUM520.ZIP (4 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos