UCC3807-1

ACTIVE

Economy low power BICMOS 1MHz current mode PWM with 7.2V/6.9V UVLO, Prog duty cycle, 0C to 70C

Product details

Vin (max) (V) 13.5 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Flyback Rating Catalog Features Error amplifier, Leading edge blanking, Multi-topology, Soft start Duty cycle (max) (%) 78
Vin (max) (V) 13.5 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Flyback Rating Catalog Features Error amplifier, Leading edge blanking, Multi-topology, Soft start Duty cycle (max) (%) 78
SOIC (D) 8 29.4 mm² 4.9 x 6
  • User Programmable Maximum PWM Duty Cycle
  • 100-A Startup Current
  • Operation to 1 MHz
  • Internal Full Cycle Soft Start
  • Internal Leading Edge Blanking of Current Sense Signal
  • 1-A Totem Pole Output

  • User Programmable Maximum PWM Duty Cycle
  • 100-A Startup Current
  • Operation to 1 MHz
  • Internal Full Cycle Soft Start
  • Internal Leading Edge Blanking of Current Sense Signal
  • 1-A Totem Pole Output

The UCC3807 family of high speed, low power integrated circuits contains all of the control and drive circuitry required for off-line and dc-to-dc fixed frequency current mode switching power supplies with minimal external parts count.

These devices are similar to the UCC3800 family, but with the added feature of a user programmable maximum duty cycle. Oscillator frequency and maximum duty cycle are programmed with two resistors and a capacitor. The UCC3807 family also features internal full cycle soft start and internal leading edge blanking of the current sense input.

The UCC3807 family offers a variety of package options, temperature range options, and choice of critical voltage levels. The family has UVLO thresholds and hysteresis levels for off-line and battery powered systems. Thresholds are shown in the table below.

The UCC3807 family of high speed, low power integrated circuits contains all of the control and drive circuitry required for off-line and dc-to-dc fixed frequency current mode switching power supplies with minimal external parts count.

These devices are similar to the UCC3800 family, but with the added feature of a user programmable maximum duty cycle. Oscillator frequency and maximum duty cycle are programmed with two resistors and a capacitor. The UCC3807 family also features internal full cycle soft start and internal leading edge blanking of the current sense input.

The UCC3807 family offers a variety of package options, temperature range options, and choice of critical voltage levels. The family has UVLO thresholds and hysteresis levels for off-line and battery powered systems. Thresholds are shown in the table below.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
UCC2800 ACTIVE 12V, 1A low power BICMOS 1MHz current mode PWM with 7.2V/6.9V UVLO and 100% duty cycle, -40C to 1 Wider temperature range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Programmable Maximum Duty Cycle PWM Controller datasheet (Rev. B) 07 Oct 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​