UCC3809-2

ACTIVE

Economy primary side controller with 15V/8V UVLO, 0C to 70C

Product details

Vin (max) (V) 19 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Buck, Flyback, Forward Rating Catalog Features Adjustable switching frequency, Multi-topology, Soft start Duty cycle (max) (%) 70
Vin (max) (V) 19 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Buck, Flyback, Forward Rating Catalog Features Adjustable switching frequency, Multi-topology, Soft start Duty cycle (max) (%) 70
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • User Programmable Soft Start With Active Low Shutdown
  • User Programmable Maximum Duty Cycle
  • Accessible 5V Reference
  • Undervoltage Lockout
  • Operation to 1MHz
  • 0.4A Source/0.8A Sink FET Driver
  • Low 100µA Startup Current
  • User Programmable Soft Start With Active Low Shutdown
  • User Programmable Maximum Duty Cycle
  • Accessible 5V Reference
  • Undervoltage Lockout
  • Operation to 1MHz
  • 0.4A Source/0.8A Sink FET Driver
  • Low 100µA Startup Current

The UCC3809 family of BCDMOS economy low power integrated circuits contains all the control and drive circuitry required for off-line and isolated DC-to-DC fixed frequency current mode switching power supplies with minimal external parts count. Internally implemented circuits include undervoltage lockout featuring startup current less than 100µA, a user accessible voltage reference, logic to ensure latched operation, a PWM comparator, and a totem pole output stage to sink or source peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off state.

Oscillator frequency and maximum duty cycle are programmed with two resistors and a capacitor. The UCC3809 family also features full cycle soft start.

The family has UVLO thresholds and hysteresis levels for off-line and DC-to-DC systems as shown in the table to the left.

The UCC3809 and the UCC2809 are offered in the 8 pin SOIC (D), PDIP (N), TSSOP (PW), and MSOP (P) packages. The small TSSOP and MSOP packages make the device ideal for applications where board space and height are at a premium.

The UCC3809 family of BCDMOS economy low power integrated circuits contains all the control and drive circuitry required for off-line and isolated DC-to-DC fixed frequency current mode switching power supplies with minimal external parts count. Internally implemented circuits include undervoltage lockout featuring startup current less than 100µA, a user accessible voltage reference, logic to ensure latched operation, a PWM comparator, and a totem pole output stage to sink or source peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off state.

Oscillator frequency and maximum duty cycle are programmed with two resistors and a capacitor. The UCC3809 family also features full cycle soft start.

The family has UVLO thresholds and hysteresis levels for off-line and DC-to-DC systems as shown in the table to the left.

The UCC3809 and the UCC2809 are offered in the 8 pin SOIC (D), PDIP (N), TSSOP (PW), and MSOP (P) packages. The small TSSOP and MSOP packages make the device ideal for applications where board space and height are at a premium.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
UCC28C58 ACTIVE Industrial, 30-V, low-power current-mode PWM controller, 16-V/12.5-V UVLO for SiC, 100% duty cycle Supports Buck, Boost, Flyback topologies

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet Economy Primary Side Controller datasheet (Rev. B) 19 Nov 2004
Analog Design Journal Current balancing in four-pair, high-power PoE applications 18 May 2007
User guide 10-Watt Flyback Converter Utilizing the UCC3809 (Rev. B) 14 Sep 2001
User guide U-165 Reference Design: Isolated 50 Watt Flyback Converter Using 20 Jun 2001
Application note Programming the UCC3809 for 90% Maximum Duty Cycle Clamp 04 Jun 2001
Application note DN-62 Switching Power Supply Topology Voltage Mode vs. Current Mode 05 Sep 1999
Application note DN-89 Comparing the UC3842, UCC3802, and UCC3809 Primary Side PWM Controllers 05 Sep 1999
Application note U-165 Design Rvw: Isolated 50 W Flyback Converter Using UCC3809 and UC3965 05 Sep 1999
Application note U-168 Implementing a Practical Off-line Lithium-Ion Charger Using the UCC3809 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC3809EVM — UCC3809 Evaluation Module

The UCC3809EVM evaluation module is an isolated 10-W, 3.3-V converter designed for telecom input voltages, nominally -48 Vdc, but ranging from -32 Vdc to -75 Vdc. The UCC3809 economy primary-side controller is used as the pulse-width modulator (PWM), combined with a TLV431 low-voltage (...)

User guide: PDF
Not available on TI.com
Simulation model

UCC1/2/3809-2 TINA-TI Transient Reference Design

SLUM138.TSC (846 KB) - TINA-TI Reference Design
Simulation model

UCC1/2/3809-2 TINA-TI Transient Spice Model

SLUM137.ZIP (23 KB) - TINA-TI Spice Model
Simulation model

UCCx809-2 Family Unencrypted PSpice Transient Model Package (Rev. A)

SLUM087A.ZIP (49 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos