UCC3889

ACTIVE

Off-line power supply controller, 0C to 70C

Product details

Vin (max) (V) 9.3 Operating temperature range (°C) 0 to 70 Control mode Feedforward Topology Flyback Rating Catalog Features Error amplifier, Soft start Duty cycle (max) (%) 55
Vin (max) (V) 9.3 Operating temperature range (°C) 0 to 70 Control mode Feedforward Topology Flyback Rating Catalog Features Error amplifier, Soft start Duty cycle (max) (%) 55
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Transformerless Off-line Applications
  • Ideal Primary-side Bias Supply
  • Efficient BiCMOS Design
  • Wide Input Range
  • Fixed or Adjustable Low Voltage Output
  • Uses Low Cost SMD Inductors
  • Short Circuit Protected
  • Optional Isolation Capability

  • Transformerless Off-line Applications
  • Ideal Primary-side Bias Supply
  • Efficient BiCMOS Design
  • Wide Input Range
  • Fixed or Adjustable Low Voltage Output
  • Uses Low Cost SMD Inductors
  • Short Circuit Protected
  • Optional Isolation Capability

The UCC1889 controller is optimized for use as an off-line, low power, low voltage, regulated bias supply. The unique circuit topology utilized in this device can be visualized as two cascaded flyback converters, each operating in the discontinuous mode, and both driven from a single external power switch. The significant benefit of this approach is the ability to achieve voltage conversion ratios of 400V to 12V with no transformer and low internal losses.

The control algorithm utilized by the UCC1889 is to force the switch on time to be inversely proportional to the input line voltage while the switch off time is made inversely proportional to the output voltage. This action is automatically controlled by an internal feedback loop and reference. The cascaded configuration allows a voltage conversion from 400V to 12V to be achieved with a switch duty cycle greater than 10%. This topology also offers inherent short circuit protection since as the output voltage falls to zero, the switch off time approaches infinity.

The output voltage can be easily set to 12V or 18V. Moreover, it can be programmed for other output voltages less than 18V with a few additional components. An isolated version can be achieved with this topology as described further in Unitrode Application Note U-149.

The UCC1889 controller is optimized for use as an off-line, low power, low voltage, regulated bias supply. The unique circuit topology utilized in this device can be visualized as two cascaded flyback converters, each operating in the discontinuous mode, and both driven from a single external power switch. The significant benefit of this approach is the ability to achieve voltage conversion ratios of 400V to 12V with no transformer and low internal losses.

The control algorithm utilized by the UCC1889 is to force the switch on time to be inversely proportional to the input line voltage while the switch off time is made inversely proportional to the output voltage. This action is automatically controlled by an internal feedback loop and reference. The cascaded configuration allows a voltage conversion from 400V to 12V to be achieved with a switch duty cycle greater than 10%. This topology also offers inherent short circuit protection since as the output voltage falls to zero, the switch off time approaches infinity.

The output voltage can be easily set to 12V or 18V. Moreover, it can be programmed for other output voltages less than 18V with a few additional components. An isolated version can be achieved with this topology as described further in Unitrode Application Note U-149.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
UCC28C53 ACTIVE Industrial, 30-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 100% duty cycle Supports Buck, Boost, Flyback topologies

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Off-line Power Supply Controller datasheet (Rev. A) 20 Feb 2003
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide Off-Line Low-Voltage Power Supply Evaluation Module UCC3889EVM-001 for TMS320C24 12 Dec 2001
Application note DN-59A UCC3889 Bias Supply Controller EVM Kit - Schematic 05 Sep 1999
Application note U-149 Elegantly Simple Off-Line Bias Supply for Very Low Power Applications 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos