Home Power management Gate drivers Low-side drivers

UCC57102Z

ACTIVE

Single-channel 30V VDD, 3A/3A low-side driver with DESAT protection, mute, and 12V UVLO

Product details

Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off, Split output Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Catalog Undervoltage lockout (typ) (V) 12 Driver configuration Single
Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off, Split output Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Catalog Undervoltage lockout (typ) (V) 12 Driver configuration Single
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Typical 3A sink 3A source output currents
  • DESAT protection with programmable delay
  • Soft turn-off when fault happens
  • Absolute maximum VDD voltage: 30V
  • Input and enable pins capable of withstanding up to –5V
  • Tight UVLO thresholds for bias flexibility
  • Typical 26ns propagation delay
  • Self-protect driver with thermal shutdown function
  • Wide bias voltage range
  • Available in 5mm × 4mm SOIC-8 package
  • Operating junction temperature range of –40°C to 150°C
  • Typical 3A sink 3A source output currents
  • DESAT protection with programmable delay
  • Soft turn-off when fault happens
  • Absolute maximum VDD voltage: 30V
  • Input and enable pins capable of withstanding up to –5V
  • Tight UVLO thresholds for bias flexibility
  • Typical 26ns propagation delay
  • Self-protect driver with thermal shutdown function
  • Wide bias voltage range
  • Available in 5mm × 4mm SOIC-8 package
  • Operating junction temperature range of –40°C to 150°C

The UCC57102Z is a single channel, high-performance low-side IGBT/SiC gate driver for high power automotive applications such as PTC heaters, traction inverter active discharge circuit, and other auxiliary subsystems. It offers protection features including Under-voltage-lock-out (UVLO), Desaturation protection (DESAT), FAULT report, and thermal shutdown protection. The UCC57102Z has a typical peak drive strength of 3A and it can handle –5V on its inputs, which improves robustness in systems with moderate ground bouncing. The inputs are independent of supply voltage and can be connected to most controller outputs for maximum control flexibility. The wide voltage range of the bias supply provided in the UCC57102Z accommodates bipolar voltage. An accurate 5V output LDO is also available with the UCC57102Z .

The UCC57102Z is a single channel, high-performance low-side IGBT/SiC gate driver for high power automotive applications such as PTC heaters, traction inverter active discharge circuit, and other auxiliary subsystems. It offers protection features including Under-voltage-lock-out (UVLO), Desaturation protection (DESAT), FAULT report, and thermal shutdown protection. The UCC57102Z has a typical peak drive strength of 3A and it can handle –5V on its inputs, which improves robustness in systems with moderate ground bouncing. The inputs are independent of supply voltage and can be connected to most controller outputs for maximum control flexibility. The wide voltage range of the bias supply provided in the UCC57102Z accommodates bipolar voltage. An accurate 5V output LDO is also available with the UCC57102Z .

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC57102 ACTIVE Single-channel 30V VDD, 3A/3A low-side driver with DESAT protection and 12V UVLO Same electrical specs and pinout, but different features.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet UCC57102Z High-Speed, Low-Side Gate Drivers With DESAT Protection datasheet PDF | HTML 06 Dec 2024
Application brief 進階閘極驅動器性能:米勒箝位與雙極輸出 PDF | HTML 02 Dec 2025
Application note Selecting Gate Drivers for HVAC Systems (Rev. A) PDF | HTML 07 Nov 2025
Application note Protecting Power Devices with Gate Drivers PDF | HTML 29 Sep 2025
Application brief Advancing Gate Driver Performance: Miller Clamp vs Bipolar Output PDF | HTML 29 May 2025
Product overview UCC571xx: TI's First Protection Low-Side Protection Drivers With DESAT (UCC5710x), OCP (UCC5714x) (Rev. A) PDF | HTML 15 May 2025
Application brief Reference Voltage Applications in the UCC57108, UCC57102, and UCC57102Z Gate Drivers PDF | HTML 03 Apr 2025
Application brief Applications and Benefits of UCC5710x-Q1 PDF | HTML 02 Aug 2024
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

UCC5710X-CALC UCC5710x Schematic Review Template

UCC5710x Schematic Review Template
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos