VSP5000
12-bit, 30 MSPS 2-Channel AFE for CCD/CMOS/CIS Sensors
Data sheet
This product continues to be available for existing customers. New designs should consider an alternate product.
VSP5000
- Dual Channel CCD Signal Processing:
- Correlated Double Sampler (CDS)
- Sample Hold Mode
- Digital Programmable Amplifier
- CCD Offset Correction (OB loop)
- High Performance A/D:
- 12-Bit Resolution
- INL: ±2 LSB
- DNL: ±0.5 LSB
- No Missing Codes
- High-Speed Operation
- Sample Rate: 30 MHz (Minimum)
- 78-dB Signal-To-Noise Ratio (at 0-dB Gain)
- Low Power Consumption:
- Low Voltage: 3 V to 3.6 V
- Low Power: 290 mW (Typ) at 3.3 V
- Standby Mode: 20 mW (Typ)
- APPLICATIONS
- Copiers
- Scanners
- Facsimiles
The VSP5000 device is a complete application specific standard product (ASSP) for charge-coupled device (CCD) line sensor applications such as copiers, scanners, and facsimiles. The VSP5000 device provides two independent channels of processing lines and performs analog front-end processing and analog-to-digital (A/D) conversion. Each channel has a correlated double sampler (CDS)/sample hold (SH) circuit, a 14-bit analog-to-digital converter (ADC), a digital programmable gain amplifier (DPGA), and an optical black (OB) correction loop. Data output is 12 bits in length and the 2-channel A/D data is multiplexed and output.
The VSP5000 is available in a 64-lead LQFP package and operates from a single 3.3-V supply.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 12-Bit 30 MSPS Dual Channel CCD Signal Front End for Digital Copier datasheet (Rev. A) | 17 Apr 2014 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location